Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 17 working days

    Double toothed timing belt / Synchrotwin DHTD, CXP / D8M / Rubber / Glass fibre / CONTITECH

    Part number:

    1800-D8M-30
    Clear
    • Unit price (excl. VAT)
      353.68 €
    • Total (excl. VAT)
      353.68 €
      Price including VAT: 420.88 €
    • Expected shipping days
      17 working days
      Expected shipping date: 12.06.2025
    Quantity:
    Quantity available for order?20
    Quantity 
    ?
    1 - 2021+
    Unit price (excluding VAT)
    (Unit price including VAT)
    353.68 €
    (420.88 €)
    353.68 €
    (420.88 €)
    Shipping days17 daysQuote

    Part number list

    Number of items
    Part number
    1800-D8M-30
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    353.68 €
    ( 420.88 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Belt material: Rubber Belt
    ・Tension members: Glass cord
    ・Nominal width W (mm)(mm): 30
    ・Division(mm): 8

    Similar ProductsSee all similar products

    No similar products found for this item.
    Part number has been confirmed