Configure

Ball seats for angle joints DIN 71805 Form A (K0712)

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items

Thread M

A

(mm)

D1=Pan

(mm)

D2=Thread

D3

(mm)

E

(mm)

Minimum order quantity
M5
22
8
M5
8
10.2
1 pieces
M6
25
10
M6
10
11.5
1 pieces
M8
30
13
M8
13
14
1 pieces
M10
35
16
M10
16
15.5
1 pieces
M12
35
16
M12
16
15.5
1 pieces
M14
45
19
M14x1,5
22
21.5
1 pieces
M16
45
19
M16
22
21.5
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
0.71 €
( 0.84 € )
4 working days
0.79 €
( 0.94 € )
4 working days
1.25 €
( 1.49 € )
4 working days
1.96 €
( 2.33 € )
4 working days
2.21 €
( 2.63 € )
4 working days
4.72 €
( 5.62 € )
4 working days
6.21 €
( 7.39 € )
4 working days

More Information

Basic information

[Specifications]
・Main Body Material: Steel
・Thread M: M5-M16
・Standard: DIN 71805
・Form: A

[Features]
・Spare part for DIN 71802 ball joints