Configure
  • Internal diameter(mm)
  • Outside diameter(mm)
  • Width(mm)
  • Steel code
  • R(mm)
  • Est. shipping days
    • All
    • Within 4 working days

One-piece shaft collars, slitted inside (07810)(Part number list: 2 page)

Part number:

Still undefined. 64 possible part numbers found.
Quantity:

Part number list

Number of items

Internal diameter

(mm)

Outside diameter

(mm)

Width

(mm)

Material

Steel code

C (DIN 912)

R

(mm)

Minimum order quantity
50
78
19
Steel
-
M8x25
87
1 pieces
50
78
19
Stainless Steel
1.4305
M8x25
87
1 pieces
50
78
19
Aluminum
-
M8x25
87
1 pieces
50
78
19
Stainless Steel
1.4404
M8x25
87
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
23.64 €
( 28.13 € )
4 working days
56.17 €
( 66.84 € )
4 working days
45.24 €
( 53.84 € )
4 working days
71.61 €
( 85.22 € )
4 working days

More Information

Basic information

· Slit inside

· Positioning and stop element for shafts

· Dimensionally precise

· Very high retaining forces

· Prevents damage to the shaft