Configure

Cast Iron Surface Plate, DIN 876

Part number:

Still undefined. 12 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Width

(mm)

Height

(mm)

Mass

(kg)

Grade

Length

(mm)

Minimum order quantity
300
85
15
Grade 3 : fine planed
300
1 pieces
400
90
35
Grade 3 : fine planed
400
1 pieces
400
100
40
Grade 3 : fine planed
500
1 pieces
500
120
65
Grade 3 : fine planed
600
1 pieces
500
140
95
Grade 3 : fine planed
800
1 pieces
750
170
210
Grade 3 : fine planed
1000
1 pieces
300
85
15
Grade 1 : fine scraped
300
1 pieces
400
90
35
Grade 1 : fine scraped
400
1 pieces
400
100
40
Grade 1 : fine scraped
500
1 pieces
500
120
65
Grade 1 : fine scraped
600
1 pieces
500
140
95
Grade 1 : fine scraped
800
1 pieces
750
170
210
Grade 1 : fine scraped
1000
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
323.75 €
( 385.26 € )
5 working days
485.53 €
( 577.78 € )
5 working days
590.00 €
( 702.10 € )
5 working days
872.37 €
( 1,038.12 € )
5 working days
1,598.68 €
( 1,902.43 € )
60 working days
2,747.37 €
( 3,269.37 € )
5 working days
522.50 €
( 621.77 € )
60 working days
1,058.75 €
( 1,259.91 € )
60 working days
973.75 €
( 1,158.76 € )
5 working days
1,417.50 €
( 1,686.83 € )
5 working days
2,520.00 €
( 2,998.80 € )
60 working days
4,310.00 €
( 5,128.90 € )
60 working days

More Information

Basic information

A ribbed design gives you rigidity with minimum weight, and a special cast iron confers a high degree of wear resistance.