Configure
  • Internal diameter(mm)
  • Overall Length L(mm)
  • Outside diameter(mm)
  • L1(mm)
  • L2(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Miniature linear ball bearing (21511)

Part number:

Still undefined. 11 possible part numbers found.
Quantity:

Part number list

Number of items

Internal diameter

(mm)

Overall Length L

(mm)

Outside diameter

(mm)

Basic Load Rating Dynamic Rating (Detail)

(N)

Basic Load Rating Static Rating

(N)

L1

(mm)

L2

(mm)

Weight (ERP)

(kg)

Minimum order quantity
3
10
7
26
27
-
-
0.0006
1 pieces
4
12
8
44
50
-
-
0.0009
1 pieces
5
15
10
72
84
-
-
0.0018
1 pieces
6
19
12
114
132
-
-
0.0032
1 pieces
8
24
15
167
204
23
1.1
0.0060
1 pieces
10
26
17
186
234
25
1.1
0.0074
1 pieces
12
28
19
202
257
26.4
1.3
0.0093
1 pieces
12
32
22
310
352
22.6
1.3
0.0232
1 pieces
16
36
26
372
440
24.6
1.3
0.0298
1 pieces
20
45
32
591
689
31.2
1.6
0.0549
1 pieces
25
58
40
1162
1332
43.7
1.85
0.1074
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
52.38 €
( 62.33 € )
4 working days
45.15 €
( 53.73 € )
4 working days
43.70 €
( 52.00 € )
4 working days
41.55 €
( 49.44 € )
4 working days
39.73 €
( 47.28 € )
4 working days
45.15 €
( 53.73 € )
4 working days
52.38 €
( 62.33 € )
4 working days
59.23 €
( 70.48 € )
4 working days
72.60 €
( 86.39 € )
4 working days
81.97 €
( 97.54 € )
4 working days
94.63 €
( 112.61 € )
4 working days

More Information

Basic information

· Low maintenance

· Smooth running

· Quiet