Configure
  • Internal diameter(mm)
  • Overall Length L(mm)
  • Outside diameter(mm)
  • D2(mm)
  • L1(mm)
  • L2(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Linear ball bearings with angle error adjustment, closed (21510)

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items

Internal diameter

(mm)

Overall Length L

(mm)

Outside diameter

(mm)

Basic Load Rating Dynamic Rating (Detail)

(N)

Basic Load Rating Static Rating

(N)

D2

(mm)

L1

(mm)

L2

(mm)

Weight (ERP)

(kg)

Minimum order quantity
12
32
22
830
910
21
22.6
1.3
0.0230
1 pieces
16
36
26
1020
1120
24.9
24.6
1.3
0.0375
1 pieces
20
45
32
2020
2220
30.3
31.2
1.6
0.0610
1 pieces
25
58
40
3950
4350
37.5
43.7
1.85
0.1220
1 pieces
30
68
47
4800
5280
44.5
51.7
1.85
0.1850
1 pieces
40
80
62
8240
9060
59
60.3
2.15
0.0005
1 pieces
50
100
75
12060
13270
72
77.3
2.65
0.0007
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
36.60 €
( 43.55 € )
4 working days
37.84 €
( 45.03 € )
4 working days
47.54 €
( 56.57 € )
4 working days
62.78 €
( 74.71 € )
4 working days
85.01 €
( 101.16 € )
4 working days
101.39 €
( 120.65 € )
4 working days
136.85 €
( 162.85 € )
4 working days

More Information

Basic information

· Double-sided seal

· Plastic truss acts as return and seal retainer simultaneously

· Dynamic load rating of up to 4800 N

· Seal made of a special polyamide material with a low friction coefficient