Configure

Deep groove ball bearing FAG single row (23800)(Part number list: 2 page)

Part number:

Still undefined. 88 possible part numbers found.
Quantity:

Part number list

Number of items

D=internal diameter

(φ)

D1=Outside diameter

(φ)

Width B

(mm)

Basic Dynamic Load Rating

(N)

Speed limit rpm

(1/min)

Basic Load Rating Static Rating

(N)

Form

Form definition

KZZ.=Abbreviation

R min.

(mm)

Weight (ERP)

(kg)

Minimum order quantity
15
24
5
1650
16000
800
2RSR
With lip seal
61802-2RSR
0.3
0.0076
1 pieces
15
32
9
5600
16000
2850
2RSR
With lip seal
6002-2RSR
0.3
0.0313
1 pieces
15
35
11
7800
14000
3750
2RSR
With lip seal
6202-2RSR
0.6
0.0433
1 pieces
15
42
13
11400
12000
5400
2RSR
With lip seal
6302-2RSR
1
0.0889
1 pieces
17
35
10
6000
14000
3250
2RSR
With lip seal
6003-2RSR
0.3
0.0423
1 pieces
17
40
12
9500
12000
4750
2RSR
With lip seal
6203-2RSR
0.6
0.0682
1 pieces
17
47
14
13400
11000
6550
2RSR
With lip seal
6303-2RSR
1
0.1178
1 pieces
20
42
12
9300
12000
5000
2RSR
With lip seal
6004-2RSR
0.6
0.0679
1 pieces
20
47
14
12700
10000
6550
2RSR
With lip seal
6204-2RSR
1
0.1055
1 pieces
20
52
15
16000
9500
7800
2RSR
With lip seal
6304-2RSR
1.1
0.1517
1 pieces
25
47
12
10000
10000
5850
2RSR
With lip seal
6005-2RSR
0.6
0.0814
1 pieces
25
52
15
14000
9000
7800
2RSR
With lip seal
6205-2RSR
1
0.1299
1 pieces
25
62
17
22400
7500
11400
2RSR
With lip seal
6305-2RSR
1.1
0.2374
1 pieces
30
55
13
12700
8500
8000
2RSR
With lip seal
6006-2RSR
1
0.1224
1 pieces
30
62
16
19300
7500
11200
2RSR
With lip seal
6206-2RSR
1
0.2022
1 pieces
30
72
19
29000
6300
16300
2RSR
With lip seal
6306-2RSR
1.1
0.3562
1 pieces
35
62
14
16000
7500
10200
2RSR
With lip seal
6007-2RSR
1
0.1579
1 pieces
35
72
17
22500
6300
15300
2RSR
With lip seal
6207-2RSR
1.1
0.2932
1 pieces
35
80
21
33500
5600
19000
2RSR
With lip seal
6307-2RSR
1.5
0.4751
1 pieces
40
68
15
16600
6700
11600
2RSR
With lip seal
6008-2RSR
1
0.1983
1 pieces
40
80
18
29000
5600
18000
2RSR
With lip seal
6208-2RSR
1.1
0.3741
1 pieces
40
90
23
42500
5000
25000
2RSR
With lip seal
6308-2RSR
1.5
0.6461
1 pieces
45
75
16
20000
6000
14300
2RSR
With lip seal
6009-2RSR
1
0.2502
1 pieces
45
85
19
31000
5300
20400
2RSR
With lip seal
6209-2RSR
1.1
0.4312
1 pieces
45
100
25
53000
4500
31500
2RSR
With lip seal
6309-2RSR
1.5
0.8617
1 pieces
50
80
16
20800
5600
15600
2RSR
With lip seal
6010-2RSR
1
0.2743
1 pieces
50
90
20
36500
4800
24000
2RSR
With lip seal
6210-2RSR
1.1
0.4764
1 pieces
50
110
27
62000
4000
38000
2RSR
With lip seal
6310-2RSR
2
1.1180
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
29.49 €
( 35.09 € )
4 working days
8.71 €
( 10.36 € )
4 working days
7.55 €
( 8.98 € )
4 working days
12.01 €
( 14.29 € )
4 working days
9.20 €
( 10.95 € )
4 working days
7.98 €
( 9.50 € )
4 working days
13.54 €
( 16.11 € )
4 working days
9.62 €
( 11.45 € )
4 working days
10.41 €
( 12.39 € )
4 working days
14.39 €
( 17.12 € )
4 working days
11.40 €
( 13.57 € )
4 working days
12.17 €
( 14.48 € )
4 working days
19.65 €
( 23.38 € )
4 working days
13.97 €
( 16.62 € )
4 working days
15.65 €
( 18.62 € )
4 working days
26.48 €
( 31.51 € )
4 working days
17.31 €
( 20.60 € )
4 working days
21.87 €
( 26.03 € )
4 working days
35.69 €
( 42.47 € )
4 working days
21.64 €
( 25.75 € )
4 working days
28.32 €
( 33.70 € )
4 working days
50.49 €
( 60.08 € )
4 working days
28.23 €
( 33.59 € )
4 working days
34.54 €
( 41.10 € )
4 working days
63.65 €
( 75.74 € )
4 working days
32.76 €
( 38.98 € )
4 working days
42.26 €
( 50.29 € )
4 working days
82.10 €
( 97.70 € )
4 working days

More Information

Basic information

· Support of high radial and axial loads

· 2Z: sealed with non-contact labyrinth seals on both sides

· 2RSR: sealed with with contact lip seals on both sides

· Lubricated for entire service life