Configure

Control Cable halogen free H07 ZZ F

Control Cable halogen free  H07 ZZ F

Mouse over image to enlarge

Part number:

Still undefined. 14 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Overall Length

(m)

Finished outer diameter

(mm)

Test voltage

(kV)

Number of cores x nominal cross section

(mm2)

Weight approx.

(kg / km)

Cop

RoHS?Minimum order quantity
1000
min 8.5 - max 11.0
2.5
2 x 1.5
119
29
10
1 pieces
500
min 8.5 - max 11.0
2.5
2 x 1.5
119
29
10
1 pieces
500
min 8.3 - max 10.7
2.5
3 G 1
115
29
10
1 pieces
1000
min 9.2 - max 11.9
2.5
3 G 1.5
144
43
10
1 pieces
1000
min 10.9 - max 14.0
2.5
3 G 2.5
211
72
10
1 pieces
500
min 10.9 - max 14.0
2.5
3 G 2.5
211
72
10
1 pieces
500
min 14.1 - max 18.0
2.5
3 G 6
391
173
10
1 pieces
1000
min 10.2 - max 13.1
2.0
4 G 1.5
176
58
10
1 pieces
500
min 12.1 - max 15.5
2.0
4 G 2.5
235
96
10
1 pieces
1000
min 14.0 - max 17.9
2.0
4 G 4
365
154
10
1 pieces
1000
min 13.3 - max 17.0
2.0
5 G 2.5
316
120
10
1 pieces
500
min 15.6 - max 19.9
2.0
5 G 4
448
192
10
1 pieces
1000
min 11.4 - max 14.4
2.0
7 G 1.5
303
101
10
1 pieces
500
min 20.6 - max 26.2
2.0
12 G 2.5
724
288
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2,630.22 €
( 3,129.96 € )
5 working days
1,315.11 €
( 1,564.98 € )
5 working days
1,441.82 €
( 1,715.77 € )
5 working days
3,292.24 €
( 3,917.77 € )
5 working days
4,987.54 €
( 5,935.17 € )
5 working days
2,493.77 €
( 2,967.59 € )
5 working days
4,879.07 €
( 5,806.09 € )
5 working days
4,232.38 €
( 5,036.53 € )
5 working days
3,094.72 €
( 3,682.72 € )
5 working days
8,863.35 €
( 10,547.39 € )
5 working days
7,639.33 €
( 9,090.80 € )
5 working days
5,541.27 €
( 6,594.11 € )
5 working days
8,820.60 €
( 10,496.51 € )
5 working days
14,697.81 €
( 17,490.39 € )
5 working days