Configure
  • Length(m)
  • Outer diameter approx.
  • Number of fibres
  • Number of fibres per tube
  • Armouring

HITRONIC® HQA-Plus Aerial Cable

HITRONIC® HQA-Plus Aerial Cable

Mouse over image to enlarge

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Length

(m)

Outer diameter approx.

Number of fibres

Number of fibres per tube

Armouring

RoHS?Minimum order quantity
3200
12,8
12
12
False
10
1 pieces
3200
12,8
24
24
True
10
1 pieces
2100
13,7
48
48
True
10
1 pieces
2100
13,7
72
72
True
10
1 pieces
2100
15,3
96
96
True
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
15,314.67 €
( 18,224.46 € )
52 working days
13,170.13 €
( 15,672.45 € )
51 working days
9,171.75 €
( 10,914.38 € )
51 working days
11,631.55 €
( 13,841.54 € )
47 working days
12,829.25 €
( 15,266.81 € )
51 working days

More Information

Basic information

Benefits
· Gel-filled central loose tube ensures longitudinal and transversal watertightness and thus optimum fibre protection
· No electromagnetic interference from non-metallic materials is generated inside the cable
· Easy to handle thanks to flexible and compact design
· Halogen free product that generates no harmful gases in the event of a fire

Application
· The PE outer sheath is highly resistant to acids and alkaline solutions
· Especially for outdoor use
· Can be used in dry, damp or wet environments