Configure

VC-86 Handheld multimeter

VC-86 Handheld multimeter

Click image to view enlarged image

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Order suspended
Related

AC reading range

DC reading range

Basic accuracy

(%)

Displays (type, size, resolution)

Reading range - resistance

Calibration service

Power supply (details)

Calibrated to

Minimum order quantity
0.01 - 400
0.01 - 400
0.8
4000 counts
0.1 Ω - 40
-
3 V (2 x LR44)
Manufacturer's standards (no certificate)
1 pieces

-

0 - 340
0 - 340
0.8
3400 digits
0 - 40
-
3 V/DC (2 x LR44)
ISO standards
1 pieces
0.01 mA - 400 mA
0.01 mA - 400 mA
-
-
0.1 Ω - 40 MΩ
10 Calibration Values per area; VDC, VAC, ADC, AAC, Ohm, capacity, frequency, temperature
2 button cells (LR44)
DAkkS standards
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
48.77 €
( 58.04 € )
3 working days
113.83 €
( 135.46 € )
3 working days
151.31 €
( 180.06 € )
14 working days