Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 0440 00 04
Nominal current(A) | 16 | Nominal voltage(V) | 250 | Connection direction | right angle |
---|---|---|---|---|---|
Cable diameter(mm) | 6.5 - 8 | Connector cross section(mm²) | Max 1.5 | Connector cross-section (max.)(mm²) | 1.50 |
Max. temperature(°C) | +85 | Min. temperature(°C) | -25 | No. of pins (RJ) | 4 |
Number of pins | 4 | Nominal current (details)(A) | 16 | Nominal voltage (details)(V) | 250 |
Thread type | M18 | Thread type connection side | M18 | Contamination level | 3 |
Connection side A (sensors/actuators) | M18 socket, right angle | Connection side B (sensors/actuators) | Customisable | Connection (components) | Screws |
Connector standard | Sensor connector | Connector type | Socket | Contact material | CuZn |
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector | Type (misc.) | Angled socket, M18 x 1 |
This page is M18 Sensor / Actuator Connector, Screw Cap, Angled, part number 09 0440 00 04.
You can find the detail information about specifications and dimensions on part number 09 0440 00 04.