Quantity | 1 - 4 | 5 - 8 | 9 | 10 - 24 | 25+ |
---|---|---|---|---|---|
Unit price (excluding VAT) (Unit price including VAT) | 47.68 € (56.74 €) | 47.05 € (55.99 €) | 47.05 € (55.99 €) | 46.63 € (55.49 €) | 46.29 € (55.09 €) |
Shipping days | 4 days | 4 days | Quote | Quote | Quote |
[Specifications]
- Diameter conductor (DI)(mm): 1.5
- Conductor resistance (RI)(Ohm/km): 19.5
- Insulation wall thickness (Wi)(mm): 0.6
- Outer diameter approx. (Ø)(mm): 2.5
- Copper weight (Cu)(GER): 9.6
- Net weight per 1000 (G)(kg): 15