Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
285-197/999-950 |
285-607/999-950 |
285-637/999-950 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Clamp width (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal current (A) | Min. cross section (flexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (inflexible) (mm²) | AWG (min.) | AWG max. | No. of rows | Pins per row | Weight (g) | Compatible with series (Wago) | Connector type (category) | Accessory type (serial terminals) | Configuration | Connection (components) | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
283.12 € | 5 Pieces Per Package | 1 pack | Available | 8 Days | - | 101 | 107 | 25 | - | - | - | - | 35 | 70 | 35 | 70 | - | - | - | - | 311 | 285 | - | PG terminal | - | - | - | ||
731.32 € | 15 Pieces Per Package | 1 pack | Available | 25 Days | 2 | 52.50 | - | 16 | 16 | 23 | 16 | - | 6 | 25 | 6 | 25 | 10 | 4 | 1 | 2 | - | - | PG terminal | - | Terre | Pull spring | Complies with ATEX Ex-e II standards | ||
315.92 € | 15 Pieces Per Package | 1 pack | Available | 7 Days | 1 | 53 | - | 16 | 16 | 23 | - | 125 | 6 | 35 | 6 | 35 | 10 | 2 | 1 | 2 | - | - | PG terminal | - | Terre | Pull spring | Complies with ATEX Ex-e II standards |
Loading...
Colour | Green-yellow | Industrial goods | Yes |
---|
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Clamp width(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Nominal current(A)
Min. cross section (flexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. cross section (inflexible)(mm²)
AWG (min.)
AWG max.
No. of rows
Pins per row
Weight(g)
Compatible with series (Wago)
Connector type (category)
Accessory type (serial terminals)
Configuration
Connection (components)
Connector features
Filter by standard shipping days
Optional Attributes