Contact Insert (Industry Plug-In Connectors), Female

Click on this image to zoom in.

Click on this image to zoom in.

Contact Insert (Industry Plug-In Connectors), Female

Standard Unit Price:
5.08
Shipping Days:
24 Days

Insert for industrial plug-in connectors, consisting of contact element and insulating body.

Basic Specifications

  • Shape
    Rectangular
  • Inflammability class of insulation material acc. with UL94
    V0
  • Contact type
    Bus
  • With housing
    No
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Pollution degree
    3
  • Material of contact insert
    Plastic
Part Number
Number of Poles

Refine by

  • 4
  • 6
  • 8
  • 12
  • 14
  • 32
  • 42
  • Clear
Contact insert without contacts

Refine by

  • No
  • Yes
  • Clear
Rated current In

Refine by

  • 16
  • 40
  • 80
  • 110
  • Clear
Nominal rated voltage

Refine by

  • 400
  • 690
  • 830
  • Clear
Rated surge voltage

Refine by

  • 4
  • 6
  • 8
  • Clear
Type of electric connection

Refine by

  • Axial screw connection
  • Crimp connection
  • Screw connection
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
4
No
80
830
8
Screw connection
79 Days
23.78

1023210000
Part Number : 1023210000
Shipping Days 79 Days
Standard Unit Price 23.78

Specificationtitle

  • Number of Poles
    4
  • Shape
    Rectangular
  • Inflammability class of insulation material acc. with UL94
    V0
  • Contact insert without contacts
    No
  • Contact type
    Bus
  • With housing
    No
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Rated current In
    80
  • Nominal rated voltage
    830
  • Rated surge voltage
    8
  • Pollution degree
    3
  • Type of electric connection
    Screw connection
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 16
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 16
  • Connectable conductor cross section solid-core
    1.5 - 16
  • Material of contact surface
    Silver
  • Material of contact insert
    Plastic
  • Material contact
    Copper
  • With protective conductor
    Yes
6
No
80
830
8
Screw connection
79 Days
25.89

1023230000
Part Number : 1023230000
Shipping Days 79 Days
Standard Unit Price 25.89

Specificationtitle

  • Number of Poles
    6
  • Shape
    Rectangular
  • Inflammability class of insulation material acc. with UL94
    V0
  • Contact insert without contacts
    No
  • Contact type
    Bus
  • With housing
    No
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Rated current In
    80
  • Nominal rated voltage
    830
  • Rated surge voltage
    8
  • Pollution degree
    3
  • Type of electric connection
    Screw connection
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 16
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 16
  • Connectable conductor cross section solid-core
    1.5 - 16
  • Material of contact surface
    Silver
  • Material of contact insert
    Plastic
  • Material contact
    Copper
  • With protective conductor
    Yes
12
No
80
400
6
Screw connection
92 Days
27.18

1023250000
Part Number : 1023250000
Shipping Days 92 Days
Standard Unit Price 27.18

Specificationtitle

  • Number of Poles
    12
  • Shape
    Rectangular
  • Inflammability class of insulation material acc. with UL94
    V0
  • Contact insert without contacts
    No
  • Contact type
    Bus
  • With housing
    No
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Rated current In
    80
  • Nominal rated voltage
    400
  • Rated surge voltage
    6
  • Pollution degree
    3
  • Type of electric connection
    Screw connection
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 16
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 16
  • Connectable conductor cross section solid-core
    1.5 - 16
  • Material of contact surface
    Silver
  • Material of contact insert
    Plastic
  • Material contact
    Copper
  • With protective conductor
    Yes
32
Yes
16
400
4
Crimp connection
92 Days
12.80

1023270000
Part Number : 1023270000
Shipping Days 92 Days
Standard Unit Price 12.80

Specificationtitle

  • Number of Poles
    32
  • Shape
    Rectangular
  • Inflammability class of insulation material acc. with UL94
    V0
  • Contact insert without contacts
    Yes
  • Contact type
    Bus
  • With housing
    No
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Rated current In
    16
  • Nominal rated voltage
    400
  • Rated surge voltage
    4
  • Pollution degree
    3
  • Type of electric connection
    Crimp connection
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 6
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 6
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Material of contact surface
    Silver
  • Material of contact insert
    Plastic
  • Material contact
    Copper
  • With protective conductor
    Yes
42
Yes
40
690
8
Crimp connection
79 Days
13.60

1023310000
Part Number : 1023310000
Shipping Days 79 Days
Standard Unit Price 13.60

Specificationtitle

  • Number of Poles
    42
  • Shape
    Rectangular
  • Inflammability class of insulation material acc. with UL94
    V0
  • Contact insert without contacts
    Yes
  • Contact type
    Bus
  • With housing
    No
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Rated current In
    40
  • Nominal rated voltage
    690
  • Rated surge voltage
    8
  • Pollution degree
    3
  • Type of electric connection
    Crimp connection
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 6
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 6
  • Connectable conductor cross section solid-core
    1.5 - 6
  • Material of contact surface
    Silver
  • Material of contact insert
    Plastic
  • Material contact
    Copper
  • With protective conductor
    Yes
14
Yes
40
690
8
Crimp connection
79 Days
13.34

1023330000
Part Number : 1023330000
Shipping Days 79 Days
Standard Unit Price 13.34

Specificationtitle

  • Number of Poles
    14
  • Shape
    Rectangular
  • Inflammability class of insulation material acc. with UL94
    V0
  • Contact insert without contacts
    Yes
  • Contact type
    Bus
  • With housing
    No
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Rated current In
    40
  • Nominal rated voltage
    690
  • Rated surge voltage
    8
  • Pollution degree
    3
  • Type of electric connection
    Crimp connection
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 6
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 6
  • Connectable conductor cross section solid-core
    1.5 - 6
  • Material of contact surface
    Silver
  • Material of contact insert
    Plastic
  • Material contact
    Copper
  • With protective conductor
    Yes
8
No
110
690
8
Axial screw connection
92 Days
62.12

1023350000
Part Number : 1023350000
Shipping Days 92 Days
Standard Unit Price 62.12

Specificationtitle

  • Number of Poles
    8
  • Shape
    Rectangular
  • Inflammability class of insulation material acc. with UL94
    V0
  • Contact insert without contacts
    No
  • Contact type
    Bus
  • With housing
    No
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Rated current In
    110
  • Nominal rated voltage
    690
  • Rated surge voltage
    8
  • Pollution degree
    3
  • Type of electric connection
    Axial screw connection
  • Connectable conductor cross section fine-strand without cable end sleeve
    10 - 25
  • Connectable conductor cross section fine-strand with cable end sleeve
    -
  • Connectable conductor cross section solid-core
    10 - 25
  • Material of contact surface
    Silver
  • Material of contact insert
    Plastic
  • Material contact
    Copper
  • With protective conductor
    Yes
-
Yes
-
-
-
Crimp connection
24 Days
5.08

1137760000
Part Number : 1137760000
Shipping Days 24 Days
Standard Unit Price 5.08

Specificationtitle

  • Number of Poles
    -
  • Shape
    Rectangular
  • Inflammability class of insulation material acc. with UL94
    V0
  • Contact insert without contacts
    Yes
  • Contact type
    Bus
  • With housing
    No
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Rated current In
    -
  • Nominal rated voltage
    -
  • Rated surge voltage
    -
  • Pollution degree
    3
  • Type of electric connection
    Crimp connection
  • Connectable conductor cross section fine-strand without cable end sleeve
    -
  • Connectable conductor cross section fine-strand with cable end sleeve
    -
  • Connectable conductor cross section solid-core
    0.14 - 4
  • Material of contact surface
    -
  • Material of contact insert
    Plastic
  • Material contact
    Other
  • With protective conductor
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support