Cover module (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AM-195/54

Part Number
AM-195/54
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.77 €

15 4 Days

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 54 Height(mm) 195
RAL-number 7035 Surface protection Lacquered Material Plastic
Width in number of modular spacings 3

This page is Cover module, part number AM-195/54.
You can find the detail information about specifications and dimensions on part number AM-195/54.

Tech Support