Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 6 working days

    Terminal module

    Part number:

    BBA-TP3/16
    Clear
    • Unit price (excl. VAT)
      23.26 €
    • Total (excl. VAT)
      23.26 €
      Price including VAT: 27.68 €
    • Expected shipping days
      6 working days
      Expected shipping date: 22.05.2025
    Quantity:
    Quantity available for order?50
    Quantity 
    ?
    1 - 5051+
    Unit price (excluding VAT)
    (Unit price including VAT)
    23.26 €
    (27.68 €)
    23.26 €
    (27.68 €)
    Shipping days6 daysQuote

    Part number list

    Number of items
    Part number
    BBA-TP3/16
    Related
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    23.26 €
    ( 27.68 € )
    6 working days

    More Information

    Basic information

    [Specifications]
    - Product Length/Depth(mm): 90
    - Product Height(mm): 200
    - Product Width(mm): 20
    - Product Weight(kg): 0.18
    - Material: Silicon free, chlorine free
    - Width Clamp(mm): 20
    - Busbar width (mm): 12|30
    - Busbar thickness (mm): 5|10
    - Max. Conductor cross section(mm²): 16
    - Max. rated operation current Ie(A): 80
    - Type: 60 mm system, Connection

    Part number has been confirmed