Configure

Contactor

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Dimension width

(mm)

Ambient temperature

(°C)

Contact type

Durability

Electrical lifespan

Fall time

(ms)

Nominal current (details)

(A)

Response time

(ms)

Switching current

(A)

Switching capacity

(VA)

Switching voltage

(V AC)

Switch-on current

(A)

Type (manufacturer type)

Minimum order quantity
17.5
-
1 maker|1 breaker
-
-
20
-
30
-
-
-
-
22.32.0.230.4520
1 pieces
35
-20 - +50
2 makers|2 breakers
30 x 103 switching operations
2 x 106 switching operations
40
(AC-7b. AC-7c) 10
18
(30/110/220 V) 25/5/1
(AC1/AC-7a) Max 6250 VA/(AC15. 230 V/AC) 1800
250 V/AC/Max 440

Max 120
22.34.0.230.4620
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
42.27 €
( 50.30 € )
3 working days
58.53 €
( 69.65 € )
3 working days