Configure
  • Est. shipping days
    • All
    • Within 3 working days

Threaded Buffer / Black / Acrylonitrile Butadiene Styrene

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Product size (height)

(mm)

Product size (Ø)

(mm)

Type (manufacturer type)

Minimum order quantity
7.5
20
523143
1 pieces
11.2
21
523151
1 pieces
5.8
15.5
523135
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1.53 €
( 1.82 € )
3 working days
1.53 €
( 1.82 € )
3 working days
1.53 €
( 1.82 € )
3 working days

More Information

Basic information

[Specifications]
・Product type: Threaded buffer
・Material: Acrylonitrile butadiene styrene
・Colour: Black
・Product size (height)(mm):5.8, 7.5, 11.2
・Product size (Ø)(mm): 15.5, 20, 21