18 | Plug. straight | - | - | - | Tin plated | Polyamide | - | Ecru | - | Print | - | Perpendicular (to the PCB) | - | Tin plated | wire-to-board | Copper alloy | 4.20 | - | 1.40 | - | Polyamide | - | 1-1586037-8 | +105 | 0.12 | -40 | Lateral Latch | 5 | - | 900 | - | 2 | - | - | - | - | Square | 9 | - | 16.3 | 39 | 9.75 | - | VAL-U-LOK | - | VAL-U-LOK | - | 1 pieces |
12 | Plug. straight | - | - | - | Tin plated | Polyamide | - | Ecru | - | Print | - | Perpendicular (to the PCB) | + latch lock base | Tin plated | wire-to-board | Copper alloy | 4.20 | - | 1.40 | - | Polyamide | - | 1-1586039-2 | +105 | 0.12 | -40 | Lateral Latch | 5 | - | 900 | - | 2 | - | - | - | - | Square | 6 | - | 16.3 | 30.4 | 9.75 | - | VAL-U-LOK | - | VAL-U-LOK | - | 1 pieces |
18 | Plug. right angle | - | - | - | Tin plated | Polyamide | - | Ecru | - | Print | - | Parallel (to the PCB) | + latch lock base | Tin plated | wire-to-board | Copper alloy | 4.20 | - | 1.40 | - | Polyamide | - | 1-1586041-8 | +105 | 0.12 | -40 | Lateral Latch | 5 | - | 900 | - | 2 | - | - | - | - | Square | 9 | - | 13.4 | 39 | 13 | - | VAL-U-LOK | - | VAL-U-LOK | - | 1 pieces |
10 | Plug. right angle | - | - | - | Tin plated | PBT | - | Blue | - | Crimp | - | Parallel (to the PCB) | - | Tin plated | board-to-board | Phosphor bronze | 2.54 | - | - | - | PBT | - | 1-281698-0 | +105 | - | -55 | Lateral Latch | 5 | 500 | - | - | 1 | - | - | - | - | Square | 10 | - | 12.8 | 25.4 | 5.08 | - | AMPMODU HE13/14 | - | AMPMODU | - | 1 pieces |
12 | Plug. straight | - | - | - | Tin plated | Thermoplastic material | - | Ecru | - | Print | - | - | - | Tin plated | wire-to-wire | Copper alloy | - | - | - | - | Thermoplastic material | - | 1-640383-2 | +105 | - | -55 | - | 7 | - | 600 | - | 1 | - | - | - | - | Rectangular | 12 | - | 16.51 | 47.55 | 6.35 | - | MTA-156 | - | MTA-156 | - | 1 pieces |
12 | Plug. straight | - | - | - | Tin plated | Thermoplastic material | - | Ecru | - | Print | - | - | - | Tin plated | wire-to-wire | Copper alloy | - | - | - | - | Thermoplastic material | - | 1-640388-2 | +105 | - | -55 | - | 7 | - | 600 | - | 1 | - | - | - | - | Circular | 12 | - | 16.51 | 47.55 | 7.62 | - | MTA-156 | - | MTA-156 | - | 1 pieces |
10 | Plug. straight | - | - | - | Tin plated | Thermoplastic material | - | Ecru | - | Print | - | - | - | Tin plated | wire-to-wire | Copper alloy | - | - | - | - | Thermoplastic material | - | 1-640445-0 | +105 | - | -55 | - | 7 | - | 600 | - | 1 | - | - | - | - | Rectangular | 10 | 7.62 | 16.51 | 39.62 | - | - | MTA-156 | - | MTA-156 | - | 1 pieces |
14 | Plug. straight | - | - | - | Tin plated | Thermoplastic material | - | Ecru | - | Print | - | - | - | Tin plated | wire-to-wire | Copper alloy | - | - | - | - | Thermoplastic material | - | 1-640445-4 | +105 | - | -55 | - | 7 | - | 600 | - | 1 | - | - | - | - | Rectangular | 14 | 7.62 | 16.51 | 55.47 | - | - | MTA-156 | - | MTA-156 | - | 1 pieces |
16 | Plug. straight | - | - | - | Tin plated | Thermoplastic material | - | Ecru | - | Print | - | - | - | Tin plated | wire-to-wire | Copper alloy | - | - | - | - | Thermoplastic material | - | 1-640445-6 | +105 | - | -55 | - | 7 | - | 600 | - | 1 | - | - | - | - | Rectangular | 16 | 7.62 | 16.51 | 63.4 | - | - | MTA-156 | - | MTA-156 | - | 1 pieces |
10 | Plug. straight | - | - | - | Tin plated | Polyester | - | Ecru | - | Print | - | - | - | Tin plated | wire-to-wire | Copper alloy | - | - | - | - | Polyester | - | 1-640454-0 | +105 | - | -55 | - | 5 | - | 250 | - | 1 | - | - | - | - | Rectangular | 10 | - | 13.59 | 25.4 | 5.72 | - | MTA-100 | - | MTA-100 | - | 1 pieces |
12 | Plug. straight | - | - | - | Tin plated | Polyester | - | Ecru | - | Print | - | - | - | Tin plated | wire-to-wire | Copper alloy | - | - | - | - | Polyester | - | 1-640454-2 | +105 | - | -55 | - | 5 | - | 250 | - | 1 | - | - | - | - | Rectangular | 12 | - | 13.59 | 30.48 | 5.72 | - | MTA-100 | - | MTA-100 | - | 1 pieces |
14 | Plug. straight | - | - | - | Tin plated | Polyester | - | Ecru | - | Print | - | - | - | Tin plated | wire-to-wire | Copper alloy | - | - | - | - | Polyester | - | 1-640454-4 | +105 | - | -55 | - | 5 | - | 250 | - | 1 | - | - | - | - | Rectangular | 14 | - | 13.59 | 35.56 | 5.72 | - | MTA-100 | - | MTA-100 | - | 1 pieces |
13 | Plug. straight | - | - | - | Tin plated | Polyester | - | Ecru | - | Print | - | - | - | Tin plated | wire-to-wire | Copper alloy | - | - | - | - | Polyester | - | 1-640456-3 | +105 | - | -55 | - | 5 | - | 250 | - | 1 | - | - | - | - | Rectangular | 13 | - | 13.59 | 33.02 | 5.72 | - | MTA-100 | - | MTA-100 | - | 1 pieces |
16 | Plug. straight | - | - | - | Tin plated | Polyester | - | Ecru | - | Print | - | - | - | Tin plated | wire-to-wire | Copper alloy | - | - | - | - | Polyester | - | 1-640456-6 | +105 | - | -55 | - | 5 | - | 250 | - | 1 | - | - | - | - | Rectangular | 16 | - | 13.59 | 40.64 | 5.72 | - | MTA-100 | - | MTA-100 | - | 1 pieces |
17 | Plug. straight | - | - | - | Tin plated | Polyester | - | Ecru | - | Print | - | - | - | Tin plated | wire-to-wire | Copper alloy | - | - | - | - | Polyester | - | 1-640456-7 | +105 | - | -55 | - | 5 | - | 250 | - | 1 | - | - | - | - | Rectangular | 17 | - | 13.59 | 43.18 | 5.72 | - | MTA-100 | - | MTA-100 | - | 1 pieces |
10 | Plug. right angle | - | - | - | Tin plated | Polyester | - | Ecru | - | Print | - | - | - | Tin plated | wire-to-wire | Copper alloy | - | - | - | - | Polyester | - | 1-640457-0 | +105 | - | -55 | - | 5 | - | 250 | - | 1 | - | - | - | - | Rectangular | 10 | - | 11.05 | 25.4 | 9.27 | - | MTA-100 | - | MTA-100 | - | 1 pieces |
12 | Plug. right angle | - | - | - | Tin plated | Polyester | - | Ecru | - | Print | - | - | - | Tin plated | wire-to-wire | Copper alloy | - | - | - | - | Polyester | - | 1-640457-2 | +105 | - | -55 | - | 5 | - | 250 | - | 1 | - | - | - | - | Rectangular | 12 | - | 11.05 | 30.48 | 9.27 | - | MTA-100 | - | MTA-100 | - | 1 pieces |
20 | Plug. right angle | - | - | - | - | Polyester UL 94V-O | - | Green | - | Print | - | Parallel (to the PCB) | - | - | - | Phosphor bronze | 2.54 | Gold plated | - | - | - | - | 1-825457-0 | +105 | - | -65 | - | 3 | - | - | - | 2 | - | 0.63 | 3.20 | 6.70 | Square | 10 | - | 13.54 | 50.8 | 8.2 | Yes | - | - | AMPMODU | - | 1 pieces |
10 | Plug. right angle | - | - | - | - | Polyester UL 94V-O | - | Green | - | Print | - | Parallel (to the PCB) | - | - | - | Phosphor bronze | 2.54 | Gold plated | - | - | - | - | 1-826631-0 | +105 | - | -65 | - | 3 | - | - | - | 1 | - | 0.63 | 3.20 | 6.70 | Square | 10 | - | 10.8 | 25.4 | 6.35 | Yes | - | - | AMPMODU | - | 1 pieces |
20 | Plug. right angle | - | - | - | - | Polyester UL 94V-O | - | Green | - | Print | - | Parallel (to the PCB) | - | - | - | Phosphor bronze | 2.54 | Gold plated | - | - | - | - | 1-826634-0 | +105 | - | -65 | - | 3 | - | - | - | 2 | - | 0.63 | 3.20 | 6.70 | Square | 10 | - | 13.34 | 50.8 | - | Yes | - | - | AMPMODU | - | 1 pieces |
16 | Plug. horizontal mount | - | - | - | Tin plated | PBT GF | - | Black | - | Print | - | Parallel (to the PCB) | - | Tin plated | automotive | Copper alloy | 5 | - | - | - | PBT GF | - | 1-963215-1 | - | - | - | - | - | - | - | - | 2 | - | - | - | - | Rectangular | 8 | - | 34.6 | 59 | 29.9 | - | J-P-T | - | J-P-T | - | 1 pieces |
70 | Plug. horizontal mount | - | - | - | Tin plated | PBT GF | - | Black | - | Print | - | Parallel (to the PCB) | - | Tin plated | automotive | Copper alloy | 5 | - | - | - | PBT GF | - | 1-963484-1 | - | - | - | - | - | - | - | - | 3 | - | - | - | - | Rectangular | - | - | 37.1 | 125.5 | 32.5 | - | J-P-T | - | J-P-T | - | 1 pieces |
42 | Plug. horizontal mount | - | - | - | Tin plated | PBT GF | - | Black | - | Print | - | Parallel (to the PCB) | - | Tin plated | automotive | Copper alloy | 5 | - | - | - | PBT GF | - | 1-967280-1 | - | - | - | - | - | - | - | - | 3 | - | - | - | - | Rectangular | 14 | - | 37.1 | 86 | 26.5 | - | J-P-T | - | J-P-T | - | 1 pieces |
2 | Plug. straight | - | - | - | Tin plated | Polyamide | - | Black | - | Print | - | Perpendicular (to the PCB) | + snap hook | Tin plated | wire-to-board | Brass | 3 | - | - | - | Polyamide | - | 2-1445050-2 | +105 | - | -40 | Lateral Latch | 5 | 250 | - | - | 1 | - | - | - | - | Square | 2 | - | 7 | 12.42 | 3.86 | - | Micro-MATE-N-LOK | - | Micro-Mate-Lok | - | 1 pieces |
3 | Plug. right angle | - | - | - | Tin plated | Polyamide | - | Black | - | Print | - | Parallel (to the PCB) | - | Tin plated | wire-to-board | Brass | 3 | - | - | - | Polyamide | - | 2-1445057-3 | +105 | - | -40 | Lateral Latch | 1 | 250 | - | - | 1 | - | - | - | - | Square | 3 | - | 11.16 | 13.00 | 4.37 | - | Micro-MATE-N-LOK | - | Micro-Mate-Lok | - | 1 pieces |
40 | Plug. straight | - | - | - | - | Polyester UL 94V-O | - | Green | - | Print | - | Perpendicular (to the PCB) | - | - | - | Phosphor bronze | 2.54 | Gold plated | - | - | - | - | 2-826632-0 | +105 | - | -65 | - | 3 | - | - | - | 2 | - | 0.63 | 3.20 | 6.70 | Square | 20 | - | 12.7 | 50.8 | 5 | Yes | - | - | AMPMODU | - | 1 pieces |
7 | Plug. straight | - | - | - | - | Polyester | - | Ecru | - | Print | - | - | - | Gold plated | wire-to-wire | Copper alloy | - | - | - | - | Polyester | - | 3-641215-7 | +105 | - | -55 | - | 5 | - | 250 | - | 1 | - | - | - | - | Rectangular | 7 | - | 13.59 | 17.78 | 5.72 | - | MTA-100 | - | MTA-100 | - | 1 pieces |
8 | Plug. straight | - | - | - | - | Polyester | - | Ecru | - | Print | - | - | - | Gold plated | wire-to-wire | Copper alloy | - | - | - | - | Polyester | - | 3-641215-8 | +105 | - | -55 | - | 5 | - | 250 | - | 1 | - | - | - | - | Rectangular | 8 | - | 13.59 | 20.32 | 5.72 | - | MTA-100 | - | MTA-100 | - | 1 pieces |
8 | Plug. right angle | - | - | - | Tin plated | Polyamide | - | Black | - | Print | - | Parallel (to the PCB) | + latch lock base | Tin plated | wire-to-board | Brass | 3 | - | - | - | Polyamide | - | 3-794618-8 | +105 | - | -40 | Lateral Latch | 5 | 250 | - | - | 2 | - | - | - | - | Square | 4 | - | 11.92 | 16 | 10.88 | - | Micro-MATE-N-LOK | - | Micro-Mate-Lok | - | 1 pieces |
6 | Plug. straight | - | - | - | Tin plated | Polyamide | - | Black | - | Print | - | Perpendicular (to the PCB) | - | Tin plated | wire-to-board | Brass | 3 | - | - | - | Polyamide | - | 3-794630-6 | +105 | - | -40 | Lateral Latch | 5 | 250 | - | - | 2 | - | - | - | - | Square | 3 | - | 9.24 | 9.86 | 8.67 | - | Micro-MATE-N-LOK | - | Micro-Mate-Lok | - | 1 pieces |
8 | Plug. straight | - | - | - | Tin plated | Polyamide | - | Black | - | Print | - | Perpendicular (to the PCB) | - | Tin plated | wire-to-board | Brass | 3 | - | - | - | Polyamide | - | 3-794630-8 | +105 | - | -40 | Lateral Latch | 5 | 250 | - | - | 2 | - | - | - | - | Square | 4 | - | 9.24 | 12.86 | 8.67 | - | Micro-MATE-N-LOK | - | Micro-Mate-Lok | - | 1 pieces |
16 | Plug. right angle | - | - | - | Tin plated | Polyamide | - | Black | - | Print | - | Parallel (to the PCB) | + latch lock base | Tin plated | wire-to-board | Brass | 3 | - | - | - | Polyamide | - | 4-794618-6 | +105 | - | -40 | Lateral Latch | 5 | 250 | - | - | 2 | - | - | - | - | Square | 8 | - | 11.92 | 28 | 10.88 | - | Micro-MATE-N-LOK | - | Micro-Mate-Lok | - | 1 pieces |
10 | Plug. straight | - | - | - | Tin plated | Polyamide | - | Black | - | Print | - | Perpendicular (to the PCB) | - | Tin plated | wire-to-board | Brass | 3 | - | - | - | Polyamide | - | 4-794630-0 | +105 | - | -40 | Lateral Latch | 5 | 250 | - | - | 2 | - | - | - | - | Square | 5 | - | 9.24 | 15.86 | 8.67 | - | Micro-MATE-N-LOK | - | Micro-Mate-Lok | - | 1 pieces |
50 | Plug. straight | - | - | - | - | Polyester UL 94V-O | - | Green | - | Print | - | Perpendicular (to the PCB) | - | - | - | Phosphor bronze | 2.54 | Gold plated | - | - | - | - | 5-825433-0 | +105 | - | -65 | - | 3 | - | - | - | 1 | - | 0.63 | 3.20 | 6.70 | Square | 50 | - | 12.7 | 127 | 3.69 | Yes | - | - | AMPMODU | - | 1 pieces |
50 | Pin strip. straight | - | - | - | - | PBT GF | - | Green | - | Print | - | Perpendicular (to the PCB) | - | - | - | Copper alloy | 2.54 | Gold plated | - | (A x B x C x F) 12.4 x 6.7 x 2.9 x 4.4 mm | - | - | 5-826629-0 | +105 | - | -65 | - | 3 | 100 | - | - | 1 | 1 x 50 | 0.63 | 3.20 | 6.70 | Rectangular | 50 | - | 2.5 | 12.7 | 127 | Yes | - | - | 5-826629-0 | Straight | 1 pieces |
4 | Plug. straight | 28 | 28 | 28 | Tin plated | Polyester | - | - | 28 | Cut & Clip | - | Perpendicular (to the PCB) | - | Tin plated | wire-to-board | Copper alloy | 1.27 | - | 0.09 | - | Polyester | - | 7-215083-4 | +105 | 0.08 | -40 | - | 1.5 | - | - | 100 | 2 | - | - | - | - | Rectangular | 2 | - | 8.6 | 10.1 | 5.1 | - | Micro-MaTch | -40 - +105 | Micro-MaTch | - | 1 pieces |
6 | Plug. straight | 28 | 28 | 28 | Tin plated | Polyester | - | - | 28 | Cut & Clip | - | Perpendicular (to the PCB) | - | Tin plated | wire-to-board | Copper alloy | 1.27 | - | 0.09 | - | Polyester | - | 7-215083-6 | +105 | 0.08 | -40 | - | 1.5 | - | - | 100 | 2 | - | - | - | - | Rectangular | 3 | - | 10.1 | 11.1 | 5.1 | - | Micro-MaTch | -40 - +105 | Micro-MaTch | - | 1 pieces |
8 | Plug. straight | 28 | 28 | 28 | Tin plated | Polyester | - | - | 28 | Cut & Clip | - | Perpendicular (to the PCB) | - | Tin plated | wire-to-board | Copper alloy | 1.27 | - | 0.09 | - | Polyester | - | 7-215083-8 | +105 | 0.08 | -40 | - | 1.5 | - | - | 100 | 2 | - | - | - | - | Rectangular | 4 | - | 10.1 | 13.6 | 5.1 | - | Micro-MaTch | -40 - +105 | Micro-MaTch | - | 1 pieces |
10 | Plug. straight | 28 | 28 | 28 | Tin plated | Polyester | - | - | 28 | Cut & Clip | - | Perpendicular (to the PCB) | - | Tin plated | wire-to-board | Copper alloy | 1.27 | - | 0.09 | - | Polyester | - | 8-215083-0 | +105 | 0.08 | -40 | - | 1.5 | - | - | 100 | 2 | - | - | - | - | Rectangular | 5 | - | 10.1 | 16.2 | 5.1 | - | Micro-MaTch | -40 - +105 | Micro-MaTch | - | 1 pieces |
12 | Plug. straight | 28 | 28 | 28 | Tin plated | Polyester | - | - | 28 | Cut & Clip | - | Perpendicular (to the PCB) | - | Tin plated | wire-to-board | Copper alloy | 1.27 | - | 0.09 | - | Polyester | - | 8-215083-2 | +105 | 0.08 | -40 | - | 1.5 | - | - | 100 | 2 | - | - | - | - | Rectangular | 6 | - | 10.1 | 18.7 | 5.1 | - | Micro-MaTch | -40 - +105 | Micro-MaTch | - | 1 pieces |
14 | Plug. straight | 28 | 28 | 28 | Tin plated | Polyester | - | - | 28 | Cut & Clip | - | Perpendicular (to the PCB) | - | Tin plated | wire-to-board | Copper alloy | 1.27 | - | 0.09 | - | Polyester | - | 8-215083-4 | +105 | 0.08 | -40 | - | 1.5 | - | - | 100 | 2 | - | - | - | - | Rectangular | 7 | - | 10.1 | 21.3 | 5.1 | - | Micro-MaTch | -40 - +105 | Micro-MaTch | - | 1 pieces |
16 | Plug. straight | 28 | 28 | 28 | - | Polyester | - | Red | 28 | Cut & Clip | - | Perpendicular (to the PCB) | - | Nickel plated | wire-to-board | Copper alloy | 1.27 | - | 0.09 | - | Polyester | - | 8-215083-6 | +105 | 0.08 | -40 | - | 1.5 | - | - | 100 | 2 | - | - | - | - | Rectangular | 8 | - | 10.1 | 23.8 | 5.1 | - | Micro-MaTch | -40 - +105 | Micro-MaTch | - | 1 pieces |
12 | Plug. straight | - | - | - | - | PBT | - | Red | - | Print | - | Perpendicular (to the PCB) | - | Nickel plated | board-to-board | Copper alloy | 1.27 | - | - | - | PBT | - | 8-215464-2 | +105 | - | -40 | - | 1.5 | - | 230 | - | 2 | - | - | - | - | Rectangular | 6 | - | 10.0 | 18.5 | 5.2 | - | Micro-MaTch | - | Micro-MaTch | - | 1 pieces |
32 | Plug. straight | - | - | - | - | PBT GF | A | Black | - | Print | - | - | - | - | automotive | - | - | - | - | - | PBT GF | IP67 | 1534046-1 | +120 | - | -20 | - | - | - | - | 12 | 2 | - | - | - | - | Rectangular | 16 | - | 32.3 | 97.8 | 1.6 | - | MCP | - | MCP | - | 1 pieces |
2 | Plug. straight | - | - | - | Tin plated | Polyamide | - | Ecru | - | Print | - | Perpendicular (to the PCB) | - | Tin plated | wire-to-board | Copper alloy | 4.20 | - | 1.40 | - | Polyamide | - | 1586037-2 | +105 | 0.12 | -40 | Lateral Latch | 5 | - | 900 | - | 2 | - | - | - | - | Square | 1 | - | 9.75 | 16.3 | 5.4 | - | VAL-U-LOK | - | VAL-U-LOK | - | 1 pieces |
4 | Plug. straight | - | - | - | Tin plated | Polyamide | - | Ecru | - | Print | - | Perpendicular (to the PCB) | - | Tin plated | wire-to-board | Copper alloy | 4.20 | - | 1.40 | - | Polyamide | - | 1586037-4 | +105 | 0.12 | -40 | Lateral Latch | 5 | - | 900 | - | 2 | - | - | - | - | Square | 2 | - | 9.75 | 16.3 | 9.6 | - | VAL-U-LOK | - | VAL-U-LOK | - | 1 pieces |
6 | Plug. straight | - | - | - | Tin plated | Polyamide | - | Ecru | - | Print | - | Perpendicular (to the PCB) | - | Tin plated | wire-to-board | Copper alloy | 4.20 | - | 1.40 | - | Polyamide | - | 1586037-6 | +105 | 0.12 | -40 | Lateral Latch | 5 | - | 900 | - | 2 | - | - | - | - | Square | 3 | - | 13.8 | 16.3 | 9.75 | - | VAL-U-LOK | - | VAL-U-LOK | - | 1 pieces |
4 | Plug. straight | - | - | - | - | Polyamide | - | Ecru | - | Print | - | Perpendicular (to the PCB) | + latch lock base | - | wire-to-board | Copper alloy | 4.20 | Tin plated | 1.40 | - | Polyamide | - | 1586039-4 | +105 | 0.12 | -40 | Lateral Latch | 5 | - | 900 | - | 2 | - | - | - | - | Square | 2 | - | 13.6 | 16.3 | 9.75 | - | VAL-U-LOK | - | VAL-U-LOK | - | 1 pieces |
6 | Plug. straight | - | - | - | Tin plated | Polyamide | - | Ecru | - | Print | - | Perpendicular (to the PCB) | + latch lock base | Tin plated | wire-to-board | Copper alloy | 4.20 | - | 1.40 | - | Polyamide | - | 1586039-6 | +105 | 0.12 | -40 | Lateral Latch | 9 | - | 900 | - | 2 | - | - | - | - | Square | 3 | - | 16.3 | 17.8 | 9.75 | - | VAL-U-LOK | - | VAL-U-LOK | - | 1 pieces |
8 | Plug. straight | - | - | - | Tin plated | Polyamide | - | Ecru | - | Print | - | Perpendicular (to the PCB) | + latch lock base | Tin plated | wire-to-board | Copper alloy | 4.20 | - | 1.40 | - | Polyamide | - | 1586039-8 | +105 | 0.12 | -40 | Lateral Latch | 5 | - | 900 | - | 2 | - | - | - | - | Square | 4 | - | 16.3 | 22 | 9.75 | - | VAL-U-LOK | - | VAL-U-LOK | - | 1 pieces |
2 | Plug. straight | - | - | - | - | Thermoplastic UL94V-O | - | Black | - | Soldering | - | Perpendicular (to the PCB) | - | Nickel plated | wire-to-board | Copper alloy | 2.54 | - | - | - | Thermoplastic UL94V-O | - | 280370-2 | +105 | - | -65 | - | 3 | 750 | - | - | 1 | - | - | - | - | Square | 2 | - | 7.7 | 12.6 | 5 | - | AMPMODU MOD II | - | AMPMODU | - | 1 pieces |
4 | Plug. straight | - | - | - | - | Thermoplastic UL94V-O | - | Black | - | Soldering | - | Perpendicular (to the PCB) | - | Nickel plated | wire-to-board | Copper alloy | 2.54 | - | - | - | Thermoplastic UL94V-O | - | 280371-1 | +105 | - | -65 | - | 3 | 750 | - | - | 1 | - | - | - | - | Square | 4 | - | 7.7 | 12.7 | 5 | - | AMPMODU MOD II | - | AMPMODU | - | 1 pieces |
6 | Plug. straight | - | - | - | - | Thermoplastic UL94V-O | - | Black | - | Soldering | - | Perpendicular (to the PCB) | - | Nickel plated | wire-to-board | Copper alloy | 2.54 | - | - | - | Thermoplastic UL94V-O | - | 280372-1 | +105 | - | -65 | - | 3 | 750 | - | - | 1 | - | - | - | - | Square | 6 | - | 7.7 | 17.8 | 5 | - | AMPMODU MOD II | - | AMPMODU | - | 1 pieces |
6 | Plug. straight | - | - | - | - | Thermoplastic UL94V-O | - | Black | - | Soldering | - | Perpendicular (to the PCB) | - | Nickel plated | wire-to-board | Copper alloy | 2.54 | - | - | - | Thermoplastic UL94V-O | - | 280372-2 | +105 | - | -65 | - | 3 | 750 | - | - | 1 | - | - | - | - | Square | 6 | - | 7.7 | 17.8 | 5 | - | AMPMODU MOD II | - | AMPMODU | - | 1 pieces |
8 | Plug. straight | - | - | - | - | Thermoplastic UL94V-O | - | Black | - | Soldering | - | Perpendicular (to the PCB) | - | Nickel plated | wire-to-board | Copper alloy | 2.54 | - | - | - | Thermoplastic UL94V-O | - | 280373-1 | +105 | - | -65 | - | 3 | 750 | - | - | 1 | - | - | - | - | Square | 8 | - | 7.7 | 22.9 | 5 | - | AMPMODU MOD II | - | AMPMODU | - | 1 pieces |
6 | Plug. right angle | - | - | - | - | Thermoplastic UL94V-O | - | Black | - | Soldering | - | Parallel (to the PCB) | - | Nickel plated | wire-to-board | Copper alloy | 2.54 | - | - | - | Thermoplastic UL94V-O | - | 280379-2 | +105 | - | -65 | - | 3 | 750 | - | - | 1 | - | - | - | - | Square | 6 | - | 14.9 | 17.8 | 8.5 | - | AMPMODU MOD II | - | AMPMODU | - | 1 pieces |
12 | Plug. straight | - | - | - | - | Thermoplastic UL94V-O | - | Black | - | Soldering | - | Perpendicular (to the PCB) | - | Nickel plated | wire-to-board | Copper alloy | 2.54 | - | - | - | Thermoplastic UL94V-O | - | 280520-1 | +105 | - | -65 | - | 3 | 750 | - | - | 1 | - | - | - | - | Square | 12 | - | 16.1 | 33.1 | 5 | - | AMPMODU MOD II | - | AMPMODU | - | 1 pieces |
24 | Plug. straight | - | - | - | - | Thermoplastic UL94V-O | - | Black | - | Soldering | - | Perpendicular (to the PCB) | - | Nickel plated | wire-to-board | Copper alloy | 2.54 | - | - | - | Thermoplastic UL94V-O | - | 280521-2 | +105 | - | -65 | - | 3 | 750 | - | - | 2 | - | - | - | - | Square | 12 | - | 16.1 | 33.1 | 7 | - | AMPMODU MOD II | - | AMPMODU | - | 1 pieces |
12 | Plug. right angle | - | - | - | - | Thermoplastic UL94V-O | - | Black | - | Soldering | - | Parallel (to the PCB) | - | Nickel plated | wire-to-board | Copper alloy | 2.54 | - | - | - | Thermoplastic UL94V-O | - | 280523-1 | +105 | - | -65 | - | 3 | 750 | - | - | 1 | - | - | - | - | Square | 12 | - | 14.9 | 33.1 | 8.5 | - | AMPMODU MOD II | - | AMPMODU | - | 1 pieces |
2 | Plug. straight | - | - | - | - | Polycarbonate | - | Green | - | Print | - | Perpendicular (to the PCB) | - | Nickel plated | wire-to-board | Brass | 3.96 | - | - | - | Polycarbonate | - | 280609-2 | +105 | - | -65 | - | 5 | 750 | - | - | 1 | - | - | - | - | Rectangular | 2 | - | 8.8 | 20.2 | 6.2 | - | AMPMODU MOD I | - | AMPMODU | - | 1 pieces |