- | PPE | Black | - | Perpendicular (to the PCB) | Enclosure | - | - | 2.54 | CG1 | 85 | 3 | 250 | 1 | Bulk | - | 1 | 1 | CG1 | - | - | 180 | 1 pieces |
- | PPE | Black | - | Perpendicular (to the PCB) | Enclosure | - | - | 2.54 | CG2 | 85 | 3 | 250 | 1 | Bulk | - | 2 | 2 | CG2 | - | - | 180 | 1 pieces |
- | PPE | Black | - | Perpendicular (to the PCB) | Enclosure | - | - | 2.54 | CG3 | 85 | 3 | 250 | 1 | Bulk | - | 3 | 3 | CG3 | - | - | 180 | 1 pieces |
- | PPE | Black | - | Perpendicular (to the PCB) | Enclosure | - | - | 2.54 | CGD6 | +85 | 3 | 250 | 2 | - | - | 3 | 6 | CGD 6 | - | - | 180 | 1 pieces |
- | PPE | Black | - | Perpendicular (to the PCB) | Enclosure | - | - | 2.54 | CGD8 | +85 | 3 | 250 | 2 | - | - | 4 | 8 | CGD 8 | - | - | 180 | 1 pieces |
- | PPE | Black | - | Perpendicular (to the PCB) | Enclosure | - | - | 2.54 | CGD10 | +85 | 3 | 250 | 2 | - | - | 5 | 10 | CGD 10 | - | - | 180 | 1 pieces |
- | PPE | Black | - | Perpendicular (to the PCB) | Enclosure | - | - | 2.54 | CGD12 | +85 | 3 | 250 | 2 | - | - | 6 | 12 | CGD 12 | - | - | 180 | 1 pieces |
- | PPE | Black | - | Perpendicular (to the PCB) | Enclosure | - | - | 2.54 | CGD14 | +85 | 3 | 250 | 2 | - | - | 7 | 14 | CGD 14 | - | - | 180 | 1 pieces |
- | PPE | Black | - | Perpendicular (to the PCB) | Enclosure | - | - | 2.54 | CGD16 | +85 | 3 | 250 | 2 | - | - | 8 | 16 | CGD 16 | - | - | 180 | 1 pieces |
- | Nylon 6.6 UL 94V-2 | White | - | Perpendicular (to the PCB) | Enclosure | - | - | 3.96 | CGM2 | +85 | 5 | 250 | 1 | - | - | 2 | 2 | CGM 2 | - | - | 180 | 1 pieces |
- | Nylon 6.6 UL 94V-2 | White | - | Perpendicular (to the PCB) | Enclosure | - | - | 3.96 | CGM6 | +85 | 5 | 250 | 1 | - | - | 6 | 6 | CGM 6 | - | - | 180 | 1 pieces |
- | Nylon 6.6 UL 94V-2 | Beige | Connector | Perpendicular (to the PCB) | Enclosure | - | - | 2.54 | CV2 | 85 | 2.5 | 250 | 1 | Bulk | - | 2 | 2 | CV2 | - | - | 180 | 1 pieces |
- | Nylon 6.6 UL 94V-2 | Beige | Connector | Perpendicular (to the PCB) | Enclosure | - | - | 2.54 | CV3 | 85 | 2.5 | 250 | 1 | Bulk | - | 3 | 3 | CV3 | - | - | 180 | 1 pieces |
- | Nylon 6.6 UL 94V-2 | Beige | Connector | Perpendicular (to the PCB) | Enclosure | - | - | 2.54 | CV4 | 85 | 2.5 | 250 | 1 | Bulk | - | 4 | 4 | CV4 | - | - | 180 | 1 pieces |
- | Nylon 6.6 UL 94V-2 | Beige | Connector | Perpendicular (to the PCB) | Enclosure | - | - | 2.54 | CV5 | 85 | 2.5 | 250 | 1 | Bulk | - | 5 | 5 | CV5 | - | - | 180 | 1 pieces |
- | Nylon 6.6 UL 94V-2 | Beige | Connector | Perpendicular (to the PCB) | Enclosure | - | - | 2.54 | CV6 | 85 | 2.5 | 250 | 1 | Bulk | - | 6 | 6 | CV6 | - | - | 180 | 1 pieces |
- | Nylon 6.6 UL 94V-2 | Beige | - | Perpendicular (to the PCB) | Enclosure | - | - | 2.54 | CV8 | 85 | 2.5 | 250 | 1 | Bulk | - | 8 | 8 | CV8 | - | - | 180 | 1 pieces |
- | Nylon 6.6 UL 94V-2 | Beige | - | Perpendicular (to the PCB) | Enclosure | - | - | 2.54 | CV9 | 85 | 2.5 | 250 | 1 | Bulk | - | 9 | 9 | CV9 | - | - | 180 | 1 pieces |
- | Nylon 6.6 UL 94V-2 | Beige | - | Perpendicular (to the PCB) | Enclosure | - | - | 2.54 | CV10 | 85 | 2.5 | 250 | 1 | Bulk | - | 10 | 10 | CV 10 | - | - | 180 | 1 pieces |
- | Nylon according to UL94V0 | Black-white | SMT | Parallel (to the PCB) | - | - | Copper alloy | 0.5 | FPC5U40R | 85 | 0.5 | - | 1 | - | Rectangular | 40 | 40 | FPC5U40R | - | - | 90 | 1 pieces |
Tin plated | Nylon 6.6 UL 94V-2 | White | Crimp | Perpendicular (to the PCB) | Socket strip. straight | Tin plated | Brass | 5.08 | FS05 | 85 | 5 | 250 | 1 | Bulk | - | 4 | 4 | FS 05 | 18 | 24 | 180 | 1 pieces |
- | Nylon 6.6 UL 94V-2 | Black | - | Perpendicular (to the PCB) | Enclosure | - | - | 2 | H2HS4 | 85 | 1 | 130 | 1 | - | - | 4 | 4 | H2 HS4 | - | - | 180 | 1 pieces |
- | Nylon 6.6 UL 94V-2 | White | - | Perpendicular (to the PCB) | Enclosure | - | - | 4.20 | H4DD2 | 85 | 9 | 600 | 2 | - | - | 1 | 2 | H4DD2 | - | - | 180 | 1 pieces |
- | Nylon 6.6 UL 94V-2 | White | - | Perpendicular (to the PCB) | Enclosure | - | - | 4.20 | H4DD8 | 85 | 9 | 600 | 2 | - | - | 4 | 8 | H4DD8 | - | - | 180 | 1 pieces |