Configure
  • Est. shipping days
    • All
    • Within 3 working days

Magnetic field tester

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Display (details)

Frequency range

(GHz)

Frequency range

(Hz)

Magnetic flux density

(µT)

Power supply (details)

Product size (width)

(mm)

Product size (length)

(mm)

Weight

(g)

Minimum order quantity
Color TFT
50 MHz - 3.5
-
200
3x AAA battery
60
115
120
1 pieces
-
-
50 Hz/60
10
1 9 V battery
68
196
270
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
315.92 €
( 375.94 € )
3 working days
558.07 €
( 664.10 € )
3 working days