Configure

Multi-pin Connector Series ZH

Part number:

Still undefined. 16 possible part numbers found.
Quantity:

Part number list

Number of items

Number of Positions

Connector Type

Board contact surface

Connector orientation

Connector contact surface

Contact surface

Manufacturer part #

Number of pins

Pins per row

Product size (height)

(mm)

Product size (length)

(mm)

Type (manufacturer type)

Minimum order quantity
2
Pin strip. straight
Tin plated
Perpendicular (to the PCB)
Tin plated
-
B2B-ZR (LF)(SN)
2
2
7.2
4.5
B2B-ZR (LF)(SN)
1 pieces
3
Pin strip. straight
Tin plated
Perpendicular (to the PCB)
Tin plated
-
B3B-ZR (LF)(SN)
3
3
7.2
6
B3B-ZR (LF)(SN)
1 pieces
4
Pin strip. straight
Tin plated
Perpendicular (to the PCB)
Tin plated
-
B4B-ZR (LF)(SN)
4
4
7.2
7.5
B4B-ZR (LF) (SN)
1 pieces
5
Pin strip. straight
-
Perpendicular (to the PCB)
-
Tin plated
B5B-ZR (LF)(SN)
5
5
7.2
9
B5B-ZR (LF)(SN)
1 pieces
6
Pin strip. straight
Tin plated
Perpendicular (to the PCB)
Tin plated
-
B6B-ZR (LF)(SN)
6
6
7.2
10.5
B6B-ZR (LF)(SN)
1 pieces
7
Pin strip. straight
Tin plated
Perpendicular (to the PCB)
Tin plated
-
B7B-ZR (LF)(SN)
7
7
7.2
12
B7B-ZR (LF)(SN)
1 pieces
8
Pin strip. straight
Tin plated
Perpendicular (to the PCB)
Tin plated
-
B8B-ZR (LF)(SN)
8
8
7.2
13.5
B8B-ZR (LF)(SN)
1 pieces
9
Pin strip. straight
Tin plated
Perpendicular (to the PCB)
Tin plated
-
B9B-ZR (LF)(SN)
9
9
7.2
15
B9B-ZR (LF)(SN)
1 pieces
10
Pin strip. straight
Tin plated
Perpendicular (to the PCB)
Tin plated
-
B10B-ZR (LF)(SN)
10
10
7.2
16.5
B10B-ZR (LF)(SN)
1 pieces
12
Pin strip. straight
Tin plated
Perpendicular (to the PCB)
Tin plated
-
B12B-ZR (LF)(SN)
12
12
7.2
19.5
B12B-ZR (LF)(SN)
1 pieces
2
Pin strip. right angle
Tin plated
Parallel (to the PCB)
Tin plated
-
S2B-ZR (LF)(SN)
2
2
6.4
4.5
S2B-ZR (LF)(SN)
1 pieces
3
Pin strip. right angle
Tin plated
Parallel (to the PCB)
Tin plated
-
S3B-ZR (LF)(SN)
3
3
6.4
6
S3B-ZR (LF)(SN)
1 pieces
4
Pin strip. right angle
Tin plated
Parallel (to the PCB)
Tin plated
-
S4B-ZR (LF)(SN)
4
4
6.4
7.5
S4B-ZR (LF)(SN)
1 pieces
5
Pin strip. right angle
Tin plated
Parallel (to the PCB)
Tin plated
-
S5B-ZR (LF)(SN)
5
5
6.4
9
S5B-ZR (LF)(SN)
1 pieces
6
Pin strip. right angle
Tin plated
Parallel (to the PCB)
Tin plated
-
S6B-ZR (LF)(SN)
6
6
6.4
10.5
S6B-ZR (LF)(SN)
1 pieces
8
Pin strip. right angle
Tin plated
Parallel (to the PCB)
Tin plated
-
S8B-ZR (LF)(SN)
8
8
6.4
13.5
S8B-ZR (LF)(SN)
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
0.45 €
( 0.54 € )
3 working days
0.51 €
( 0.61 € )
3 working days
0.60 €
( 0.71 € )
3 working days
0.71 €
( 0.84 € )
3 working days
0.84 €
( 1.00 € )
3 working days
0.93 €
( 1.11 € )
3 working days
0.99 €
( 1.18 € )
3 working days
1.01 €
( 1.20 € )
3 working days
1.33 €
( 1.58 € )
3 working days
1.33 €
( 1.58 € )
3 working days
0.47 €
( 0.56 € )
3 working days
0.51 €
( 0.61 € )
3 working days
0.65 €
( 0.77 € )
3 working days
0.73 €
( 0.87 € )
8 working days
0.88 €
( 1.05 € )
3 working days
1.01 €
( 1.20 € )
3 working days