Configure
  • Type
    • Est. shipping days
      • All
      • Within 11 working days

    Power supply unit / Input voltage 265 V

    Part number:

    4AC2402
    Clear
    • The product is currently not available.

    Quantity:

    Part number list

    Number of items
    Part number
    Order suspended
    4AC2402
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    98.59 €
    ( 117.32 € )
    11 working days

    More Information

    Basic information

    [Specifications]
    - Height (mm): 64
    - Width (mm): 36
    - Length (mm): 90
    - Input voltage (V): 265
    - Supplied active power maximum (W): 8.4

    Power supply unit for permanent load Primary 85..265 V AC, 85..300 V DC
    Secondary 24 V DC +-5% Overall width 2MW Short-circuit and overload protection