| Screw connection | Sideways | 2 | 2 | false | V2 | true | Multi colour | false | Diode | DIN rail (top hat rail) 35 mm | 380 | 50 | -50|100 | 6 | 52.5 | 0.5|4 | 0.5|4 | 0.5|4 | 0.5|4 | 10 | 25 pieces |
| Screw connection | Sideways | 2 | 2 | true | V2 | true | Multi colour | false | Diode | DIN rail (top hat rail) 35 mm | 380 | 50 | -50|100 | 6 | 52.5 | 0.5|4 | 0.5|4 | 0.5|4 | 0.5|4 | 10 | 25 pieces |
| Screw connection | Sideways | 2 | 2 | true | V2 | true | Multi colour | false | Diode | DIN rail (top hat rail) 35 mm | 380 | 50 | -50|100 | 6 | 52.5 | 0.5|4 | 0.5|4 | 0.5|4 | 0.5|4 | 10 | 25 pieces |
| Screw connection | Sideways | 2 | 2 | true | V2 | true | Multi colour | false | Diode | DIN rail (top hat rail) 35 mm | 380 | 50 | -50|100 | 6 | 52.5 | 0.5|4 | 0.5|4 | 0.5|4 | 0.5|4 | 10 | 25 pieces |
| Screw connection | Sideways | 2 | 2 | true | V2 | true | Multi colour | false | Diode | DIN rail (top hat rail) 35 mm | 24 | 50 | -50|100 | 6 | 52.5 | 0.5|4 | 0.5|4 | 0.5|4 | 0.5|4 | 10 | 25 pieces |
| Screw connection | Sideways | 2 | 2 | true | V2 | true | Multi colour | false | Diode | G-rail | 380 | 50 | -50|100 | 6 | 54 | 0.5|4 | 0.5|4 | 0.5|4 | 0.5|4 | 10 | 25 pieces |
| Screw connection | Sideways | 2 | 2 | true | V2 | true | Multi colour | false | Diode | G-rail | 380 | 50 | -50|100 | 6 | 54 | 0.5|4 | 0.5|4 | 0.5|4 | 0.5|4 | 10 | 25 pieces |
| Screw connection | Sideways | 2 | 2 | true | V2 | true | Multi colour | false | Diode | G-rail | 380 | 50 | -50|100 | 6 | 54 | 0.5|4 | 0.5|4 | 0.5|4 | 0.5|4 | 10 | 25 pieces |
| Screw connection | Sideways | 2 | 2 | true | V2 | true | Multi colour | false | Diode | DIN rail (top hat rail) 35 mm | 380 | 50 | -50|100 | 6 | 52.5 | 0.5|4 | 0.5|4 | 0.5|4 | 0.5|4 | 10 | 25 pieces |
| Screw connection | Sideways | 2 | 2 | false | V2 | true | Multi colour | false | Diode | DIN rail (top hat rail) 35 mm | 380 | 50 | -50|100 | 6 | 52.5 | 0.5|4 | 0.5|4 | 0.5|4 | 0.5|4 | 10 | 25 pieces |
| Screw connection | Sideways | 2 | 2 | false | V2 | true | Blue | false | Diode | DIN rail (top hat rail) 35 mm | 380 | 50 | -50|100 | 6 | 52.5 | 0.5|4 | 0.5|4 | 0.5|4 | 0.5|4 | 10 | 25 pieces |
| Screw connection | Sideways | 2 | 2 | true | V2 | true | Multi colour | false | Diode | G-rail | 380 | 50 | -50|100 | 6 | 54 | 0.5|4 | 0.5|4 | 0.5|4 | 0.5|4 | 10 | 25 pieces |
| Screw connection | Sideways | 2 | 2 | true | V2 | true | Multi colour | false | Diode | G-rail | 380 | 50 | -50|100 | 6 | 54 | 0.5|4 | 0.5|4 | 0.5|4 | 0.5|4 | 10 | 25 pieces |
| Screw connection | Sideways | 2 | 2 | true | V2 | true | Multi colour | - | - | DIN rail (top hat rail) 35 mm | 500 | 50 | -50|100 | 6 | 52.5 | 0.5|4 | 0.5|2.5 | 0.5|4 | 0.5|4 | - | 25 pieces |
| Screw connection | Sideways | 1 | 2 | false | V0 | true | Beige | false | Potentiometer | DIN rail (top hat rail) 35 mm | - | 60 | -50|120 | 6.5 | 46.5 | 0.5|6 | 0.5|2.5 | 0.5|4 | 1.5|6 | 0.12 | 10 pieces |
| Screw connection | Sideways | 1 | 2 | false | V0 | true | Beige | false | Potentiometer | DIN rail (top hat rail) 35 mm | - | 60 | -50|120 | 6.5 | 46.5 | 0.5|6 | 0.5|2.5 | 0.5|4 | 1.5|6 | 0.006 | 10 pieces |
| Screw connection | Sideways | 1 | 2 | false | V0 | true | Beige | false | Potentiometer | DIN rail (top hat rail) 35 mm | - | 60 | -50|120 | 6.5 | 46.5 | 0.5|6 | 0.5|2.5 | 0.5|4 | 1.5|6 | 0.12 | 10 pieces |
| Screw connection | Sideways | 1 | 2 | false | V0 | true | Beige | false | Potentiometer | DIN rail (top hat rail) 35 mm | - | 60 | -50|120 | 6.5 | 46.5 | 0.5|6 | 0.5|2.5 | 0.5|4 | 1.5|6 | 0.12 | 10 pieces |
| Screw connection | Sideways | 1 | 2 | false | V0 | true | Beige | false | Other | DIN rail (top hat rail) 35 mm | - | 60 | -50|120 | 6.5 | 46.5 | 0.5|6 | 0.5|2.6 | 0.5|4 | 1.5|6 | 0.12 | 10 pieces |
| Screw connection | Sideways | 1 | 2 | false | V0 | true | Beige | false | Potentiometer | DIN rail (top hat rail) 35 mm | - | 60 | -50|120 | 6.5 | 46.5 | 0.5|6 | 0.5|2.5 | 0.5|4 | 1.5|6 | 0.12 | 10 pieces |
| Screw connection | Sideways | 1 | 2 | false | V0 | true | Beige | false | Potentiometer | DIN rail (top hat rail) 35 mm | - | 60 | -50|120 | 6.5 | 46.5 | 0.5|6 | 0.5|2.5 | 0.5|4 | 1.5|6 | 0.12 | 10 pieces |
| Screw connection | Sideways | 1 | 2 | false | V0 | true | Beige | false | Potentiometer | DIN rail (top hat rail) 35 mm | - | 60 | -50|120 | 6.5 | 46.5 | 0.5|6 | 0.5|2.5 | 0.5|4 | 1.5|6 | 0.12 | 10 pieces |
| Spring clamp connection | Above | 1 | 4 | false | V0 | true | Beige | true | Diode | DIN rail (top hat rail) 35 mm | 400 | 79.5 | -50|120 | 5.1 | 38.5 | 0.5|4 | 0.5|2.5 | 0.5|4 | -|- | 1 | 20 pieces |
| Spring clamp connection | Above | 1 | 4 | false | V0 | true | Beige | true | Diode | DIN rail (top hat rail) 35 mm | 400 | 79.5 | -50|120 | 5.1 | 38.5 | 0.5|4 | 0.5|2.5 | 0.5|4 | -|- | 1 | 20 pieces |
| Spring clamp connection | Above | 2 | 2 | true | V0 | true | Beige | true | Diode | DIN rail (top hat rail) 35 mm | 500 | 79.1 | -50|120 | 5.1 | 53 | 0.5|2.5 | 0.5|1.5 | 0.5|2.5 | -|- | 10 | 50 pieces |
| Spring clamp connection | Above | 2 | 2 | true | V0 | true | Beige | true | Diode | DIN rail (top hat rail) 35 mm | 500 | 79.1 | -50|120 | 5.1 | 53 | 0.5|2.5 | 0.5|1.5 | 0.5|2.5 | -|- | 10 | 50 pieces |
| Spring clamp connection | Above | 2 | 2 | true | V0 | true | Beige | true | Diode | DIN rail (top hat rail) 35 mm | 500 | 79.1 | -50|120 | 5.1 | 53 | 0.5|2.5 | 0.5|1.5 | 0.5|2.5 | -|- | 10 | 50 pieces |
| Spring clamp connection | Above | 2 | 2 | true | V0 | true | Beige | true | Diode | DIN rail (top hat rail) 35 mm | 500 | 79.1 | -50|120 | 5.1 | 53 | 0.5|2.5 | 0.5|1.5 | 0.5|2.5 | -|- | 10 | 50 pieces |
| Spring clamp connection | Above | 2 | 2 | true | V0 | true | Beige | true | Diode | DIN rail (top hat rail) 35 mm | 500 | 79.1 | -50|120 | 5.1 | 53 | 0.5|2.5 | 0.5|1.5 | 0.5|2.5 | -|- | 10 | 50 pieces |
| Spring clamp connection | Above | 2 | 2 | true | V0 | true | Beige | false | Diode | DIN rail (top hat rail) 35 mm | 500 | 79.1 | -50|120 | 5.1 | 53 | 0.5|2.5 | 0.5|1.5 | 0.5|2.5 | -|- | 10 | 50 pieces |
| Spring clamp connection | - | 2 | 2 | true | V0 | - | Beige | - | - | DIN rail (top hat rail) 35 mm | - | 79.1 | -50|120 | 5.1 | 53 | -|- | -|- | -|- | -|- | - | 50 pieces |
| Spring clamp connection | - | 2 | 2 | true | V0 | true | Beige | - | - | DIN rail (top hat rail) 35 mm | - | 79.5 | -50|120 | 5.1 | 53 | -|- | -|- | -|- | -|- | - | 50 pieces |
| Spring clamp connection | Above | 1 | 2 | false | V0 | true | Beige | true | Diode | DIN rail (top hat rail) 35 mm | 400 | 50.5 | -50|120 | 5.1 | 43.5 | 0.5|2.5 | 0.5|1.5 | 0.5|2.5 | -|- | 1 | 20 pieces |
| Spring clamp connection | Above | 1 | 2 | false | V0 | true | Beige | true | Diode | DIN rail (top hat rail) 35 mm | 400 | 50.5 | -50|120 | 5.1 | 43.5 | 0.5|2.5 | 0.5|1.5 | 0.5|2.5 | -|- | 1 | 20 pieces |
| Screw connection | Sideways | 2 | 2 | true | V0 | true | Beige | false | - | DIN rail (top hat rail) 35 mm | - | 69 | -50|120 | 5.1 | 62.5 | 0.5|4 | 0.5|2.5 | 0.5|4 | 1.5|4 | - | 50 pieces |
| Spring clamp connection | Above | 1 | 2 | false | V0 | true | Beige | true | Diode | DIN rail (top hat rail) 35 mm | 400 | 50.5 | -50|120 | 5.1 | 43.5 | 0.5|2.5 | 0.5|1.5 | 0.5|2.5 | -|- | 1 | 20 pieces |
| Spring clamp connection | Above | 2 | 2 | true | V0 | true | Beige | true | Resistor | DIN rail (top hat rail) 35 mm | 24 | 72.5 | -50|120 | 5.1 | 53 | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | -|- | 10 | 50 pieces |
| Screw connection | Sideways | 2 | 2 | true | V0 | true | Beige | false | Other | DIN rail (top hat rail) 35 mm | 115 | 69 | -50|120 | 5.1 | 62.5 | 0.5|4 | 0.5|4 | 0.5|2.5 | -|- | - | 25 pieces |
| Screw connection | Sideways | 2 | 2 | true | V0 | true | Beige | false | Other | DIN rail (top hat rail) 35 mm | 24 | 69 | -50|120 | 5.1 | 62.5 | 0.5|4 | 0.5|2.5 | 0.5|4 | 1.5|4 | - | 25 pieces |
| Screw connection | Sideways | 2 | 2 | true | V0 | true | Beige | false | Other | DIN rail (top hat rail) 35 mm | 230 | 69 | -50|120 | 5.1 | 62.5 | 0.5|4 | 0.5|4 | 0.5|2.5 | -|- | - | 25 pieces |
| Screw connection | Sideways | 2 | 2 | true | V0 | true | Beige | false | Diode | DIN rail (top hat rail) 35 mm | 400 | 69 | -50|120 | 5.1 | 62.5 | 0.5|4 | 0.5|2.5 | 0.5|4 | 1.5|4 | 1 | 25 pieces |
| Screw connection | Sideways | 2 | 2 | true | V2 | false | Multi colour | - | - | DIN rail (top hat rail) 35 mm | 400 | 65 | -50|100 | 6 | 53.5 | 0.5|4 | 0.5|2.5 | 0.5|4 | 0.5|4 | 10 | 10 pieces |
| Screw connection | Sideways | 2 | 2 | true | V0 | true | Beige | false | Other | DIN rail (top hat rail) 35 mm | 24 | 69 | -50|120 | 5.1 | 62.5 | 0.5|4 | 0.5|2.5 | 0.5|4 | 1.5|4 | - | 25 pieces |
| Screw connection | Sideways | 2 | 2 | true | V0 | true | Beige | false | Other | DIN rail (top hat rail) 35 mm | 24 | 69 | -50|120 | 5.1 | 62.5 | 0.5|4 | 0.5|2.5 | 0.5|4 | 1.5|4 | - | 25 pieces |
| Screw connection | Sideways | 2 | 2 | true | V0 | true | Beige | false | Diode | DIN rail (top hat rail) 35 mm | - | 69 | -50|120 | 5.1 | 62.5 | 0.5|4 | 0.5|2.5 | 0.5|4 | 1.5|4 | 1 | 25 pieces |
| Screw connection | Sideways | 1 | 2 | false | V0 | true | Beige | false | Potentiometer | DIN rail (top hat rail) 35 mm | - | 60 | -50|120 | 6.5 | 46.5 | 0.5|6 | 0.5|2.5 | 0.5|4 | 1.5|6 | 0.12 | 10 pieces |
| Spring clamp connection | Above | 2 | 2 | false | V0 | true | Beige | false | Diode | DIN rail (top hat rail) 35 mm | 800 | 77.6 | -50|120 | 6.1 | 60 | 0.5|6 | 0.5|4 | 0.5|4 | 1.5|4 | 1 | 50 pieces |