Configure

Feed-through terminal block, UK

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Colour

Rated voltage

(V)

Length

(mm)

Width/grid dimension

(mm)

Height at lowest possible mounting height

(mm)

Closing plate required

Type of electrical connection 1

Type of electrical connection 2

Number of clamp positions per level

Connectable conductor cross section solid-core

(mm²)

Connectable conductor cross section fine-strand with cable end sleeve

(mm²)

Connectable conductor cross section fine-strand without cable end sleeve

(mm²)

Connectable conductor cross section multi-wired

(mm²)

Connection position

Rated current In

(A)

Explosion-tested version 'Ex e'

Minimum order quantity
Orange
800
87
6.2
36.5
true
Spring clamp connection
Spring clamp connection
4
0.08|6
0.14|4
0.08|4
0.08|4
-
32
true
100 pieces
Grey
800
58
8.2
40.3
true
Screw connection
Screw connection
2
0.2|6
0.25|2.5
0.2|4
0.2|1.5
-
32
-
100 pieces
Yellow
800
42.5
12.2
54
true
Screw connection
Screw connection
2
2.5|25
1.5|16
4|16
1.5|6
-
76
true
50 pieces
Green
800
42.5
12.2
54
true
Screw connection
Screw connection
2
2.5|25
1.5|16
4|16
1.5|6
-
76
true
50 pieces
Red
800
42.5
12.2
54
true
Screw connection
Screw connection
2
2.5|25
1.5|16
4|16
1.5|6
-
76
true
50 pieces
Other
1000
50
15.1
62
false
Screw connection
Screw connection
2
0.75|50
0.75|35
0.75|35
0.75|16
-
150
true
50 pieces
Grey
800
42.5
6.2
47
true
Screw connection
Screw connection
2
0.2|6
0.25|2.5
0.2|4
0.2|1.5
Sideways
32
false
100 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2.48 €
( 2.95 € )
22 working days
2.40 €
( 2.86 € )
67 working days
4.58 €
( 5.45 € )
49 working days
4.58 €
( 5.45 € )
44 working days
4.33 €
( 5.15 € )
49 working days
13.21 €
( 15.72 € )
23 working days
2.13 €
( 2.53 € )
7 working days