Number of digital inputs: 4 | IP 20 | PC-GF20 | - | Installation in control cabinets | 26.5-31.6 DC | -25-70 | mounting on DIN rail | - | 250 | - | 1 pieces |
Number of digital inputs: 4; Number of digital outputs: 4 | IP 20 | PC-GF20 | - | Installation in control cabinets | 26.5-31.6 DC | -25-70 | mounting on DIN rail | - | 250 | - | 1 pieces |
Number of digital outputs: 4 | IP 20 | PC-GF20 | - | Installation in control cabinets | 26.5-31.6 DC | -25-70 | mounting on DIN rail | - | 50 | - | 1 pieces |
Number of digital inputs: 4 | IP 20 | PC-GF20 | - | Installation in control cabinets | 26.5-31.6 DC | -25-70 | mounting on DIN rail; string mounting possible | - | 50 | - | 1 pieces |
Number of digital inputs: 4; Number of relay outputs: 2 | IP 20 | PC-GF20 | - | Installation in control cabinets | 26.5-31.6 DC | -25-70 | mounting on DIN rail; string mounting possible | - | 50 | - | 1 pieces |
Number of digital inputs: 4; Number of relay outputs: 2 | IP 20 | PC-GF20 | - | Installation in control cabinets | 26.5-31.6 DC | -25-70 | mounting on DIN rail; string mounting possible | - | 250 | - | 1 pieces |
Number of digital inputs: 4; Number of relay outputs: 4 | IP 20 | PA | - | Installation in control cabinets | 26.5-31.6 DC | -25-70 | mounting on DIN rail; string mounting possible | - | 50 | - | 1 pieces |
Number of digital inputs: 4; Number of relay outputs: 4 | IP 20 | PA 6.6 | - | Installation in control cabinets | 26.5-31.6 DC | -25-60 | mounting on DIN rail; string mounting possible | - | 300 | - | 1 pieces |
Number of digital inputs: 4; Number of relay outputs: 4 | IP 20 | PA 6.6 | - | Installation in control cabinets | 26.5-31.6 DC | -25-60 | mounting on DIN rail; string mounting possible | - | 30 | - | 1 pieces |
Number of digital inputs: 4; Number of digital outputs: 4 | IP 20 | PA | - | Installation in control cabinets (only for operation with AS-i masters with the profile M4) | 26.5-31.6 DC | -25-70 | mounting on DIN rail; string mounting possible | - | 250 | - | 1 pieces |
Number of digital inputs: 4; Number of digital outputs: 3 | IP 20 | PA | - | Installation in control cabinets | 26.5-31.6 DC | -25-70 | mounting on DIN rail; string mounting possible | - | 250 | - | 1 pieces |
Number of digital inputs: 4; Number of digital outputs: 3 | IP 20 | PA | - | Installation in control cabinets | 26.5-31.6 DC | -25-70 | mounting on DIN rail; string mounting possible | - | 50 | - | 1 pieces |
Number of digital inputs: 4; Number of digital outputs: 4 | IP 20 | PA | - | Installation in control cabinets (only for operation with AS-i masters with the profile M4) | 26.5-31.6 DC | -25-70 | mounting on DIN rail; string mounting possible | - | 50 | - | 1 pieces |
Number of analogue inputs: 2 | IP 65 | PBT | 8-40 | Field installation | 26.5-31.6 DC | 0-70 | AS-i interface to FC-E lower parts | - | 40 | - | 1 pieces |
Number of analogue inputs: 2 | IP 65 | PBT | 4-36 | Field installation | 26.5-31.6 DC | 0-70 | AS-i interface to FC-E lower parts | - | 36 | - | 1 pieces |
Number of analogue outputs: 2 | IP 65 | PBT | 4-33 | Field installation | 26.5-31.6 DC | 0-70 | AS-i interface to FC-E lower parts | - | 33 | - | 1 pieces |
Number of analogue outputs: 2 | IP 65 | PBT | 4-33 | Field installation | 26.5-31.6 DC | 0-70 | AS-i interface to FC-E lower parts | - | 33 | - | 1 pieces |
Number of Pt100 inputs: 4 | IP 65 | PBT | - | Field installation | 26.5-31.6 DC | 0-70 | AS-i interface to FC-E lower parts | -200-850 | 80 | - | 1 pieces |
Number of analogue inputs: 4 | IP 68; IP 69K | threaded bush: stainless steel (1.4404 / 316L); PC; O-ring: EPDM | - | For hygienic and wet areas in the food industry | 26.5-31.6 DC | -5-70 | - | - | 450 | Ø 137.3 / L = 80 | 1 pieces |
Number of digital inputs: 4; Number of digital outputs: 4 | IP 20 | Plastics; PC-GF20 | - | Installation in control cabinets (only for operation with AS-i masters with the profile M4) | 18-31.6 DC | -25-60 | mounting on DIN rail | - | 250 | - | 1 pieces |
Number of digital inputs: 4; Number of digital outputs: 4 | IP 20 | Plastics; PC-GF20 | - | Installation in control cabinets (only for operation with AS-i masters with the profile M4) | 18-31.6 DC | -25-60 | mounting on DIN rail | - | 30 | - | 1 pieces |
Number of digital inputs: 4 | IP 20 | Plastics; PC-GF20 | - | Installation in control cabinets | 18-31.6 DC | -25-60 | mounting on DIN rail | - | 250 | - | 1 pieces |
Number of digital outputs: 4 | IP 20 | Plastics; PC-GF20 | - | Installation in control cabinets | 18-31.6 DC | -25-65 | mounting on DIN rail | - | 30 | - | 1 pieces |
Number of digital inputs: 4 | IP 20 | Plastics; PC-GF20 | - | Installation in control cabinets | 18-31.6 DC | -25-60 | mounting on DIN rail | - | 30 | - | 1 pieces |
Number of analogue inputs: 4 | IP 20 | PC-GF20 | 10-53 | Installation in control cabinets | 26.5-31.6 DC | -25-70 | mounting on DIN rail | - | 53 | - | 1 pieces |
Number of analogue inputs: 4 | IP 20 | PC-GF20 | 10-53 | Installation in control cabinets | 26.5-31.6 DC | 0-70 | mounting on DIN rail | - | 53 | - | 1 pieces |
Number of analogue inputs: 4 | IP 20 | PC-GF20 | 10-53 | Installation in control cabinets | 26.5-31.6 DC | 0-70 | mounting on DIN rail | - | 53 | - | 1 pieces |
Number of analogue outputs: 4 | IP 20 | PC-GF20 | 12-57 | Installation in control cabinets | 26.5-31.6 DC | 0-70 | mounting on DIN rail | - | 57 | - | 1 pieces |
Number of analogue outputs: 4 | IP 20 | PC-GF20 | 12-57 | Installation in control cabinets | 26.5-31.6 DC | 0-70 | mounting on DIN rail | - | 57 | - | 1 pieces |
Number of digital inputs: 4; Number of relay outputs: 4 | IP 20 | Plastics; PC-GF20 | - | Installation in control cabinets (only for operation with AS-i masters with the profile M4) | 26.5-31.6 DC | -25-65 | mounting on DIN rail | - | 300 | - | 1 pieces |
Number of digital inputs: 4; Number of relay outputs: 4 | IP 20 | Plastics; PC-GF20 | - | Installation in control cabinets (only for operation with AS-i masters with the profile M4) | 18-31.6 DC | -25-65 | mounting on DIN rail | - | 30 | - | 1 pieces |
Number of Pt100 inputs: 4 | IP 20 | PC-GF20 | - | Installation in control cabinets | 26.5-31.6 DC | 0-70 | mounting on DIN rail | -200-850 | 80 | - | 1 pieces |