Configure
  • Voltage type for actuating
  • Rated control supply voltage DC(V)
  • Rated control supply voltage AC 60 Hz(V)
  • Rated control supply voltage AC 50 Hz(V)
  • Number of auxiliary contacts as normally open contact
  • Number of auxiliary contacts as normally closed contact
  • Est. shipping days
    • All
    • Within 3 working days

Auxiliary Relay (Contactor Relay), J7KCA Series

Auxiliary Relay (Contactor Relay), J7KCA Series

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items

Voltage type for actuating

Rated control supply voltage DC

(V)

Rated control supply voltage AC 60 Hz

(V)

Rated control supply voltage AC 50 Hz

(V)

Number of auxiliary contacts as normally open contact

Number of auxiliary contacts as normally closed contact

Minimum order quantity
DC
21 - 27
-
-
2
2
10 pieces
DC
41 - 53
-
-
2
2
10 pieces
AC
-
94 - 132
85 - 121
2
2
1 pieces
AC
-
196 - 253
187 - 253
2
2
1 pieces
DC
21 - 27
-
-
3
1
10 pieces
DC
21 - 27
-
-
4
0
10 pieces
AC
-
196 - 253
187 - 253
4
0
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
64.58 €
( 76.85 € )
3 working days
64.58 €
( 76.85 € )
3 working days
48.27 €
( 57.44 € )
3 working days
48.27 €
( 57.44 € )
3 working days
64.58 €
( 76.85 € )
3 working days
64.58 €
( 76.85 € )
3 working days
48.27 €
( 57.44 € )
3 working days

More Information

Basic information

Same shape as J7KC magnetic contactors Ideal for standardizing panel design
• Push-In Plus wiring Technology saves Wiring and Maintenance time
• World's smallest size (*1)
• High Contact Reliability (Min. 5 VDC, 3 mA)
• Combination with Auxiliary contact units to configure a wide variety of contact variations
• Coil surge absorber unit installed as standard (*2)
• Certified as compliant with the main safety standards
*1. According to OMRON investigation, as of August 2019. For push-in models.
*2. DC operated