Configure

Botego, Accessories, Design element set 3

Botego, Accessories, Design element set 3

Part number:

Still undefined. 27 possible part numbers found.
Quantity:

Part number list

Number of items

Dimension vertical H

(mm)

Dimension depth D

(mm)

Colour

Modular spacing (MW)

Minimum order quantity
14.5
49.2
Green translucent
6
1 pieces
14.5
49.2
Ultramarine blue
6
1 pieces
14.5
49.2
Dove blue
6
1 pieces
14.5
49.2
Light green
6
1 pieces
14.5
49.2
Graphite grey
6
1 pieces
14.5
49.2
Light grey
6
1 pieces
14.7
64.4
Ultramarine blue
9
1 pieces
14.7
64.4
Dove blue
9
1 pieces
14.7
64.4
Light green
9
1 pieces
14.7
64.4
Graphite grey
9
1 pieces
14.7
64.4
Light grey
9
1 pieces
14.8
79.6
Green translucent
12
1 pieces
14.8
79.6
Ultramarine blue
12
1 pieces
14.8
79.6
Dove blue
12
1 pieces
14.8
79.6
Light green
12
1 pieces
14.8
79.6
Graphite grey
12
1 pieces
14.8
79.6
Light grey
12
1 pieces
14.6
94.9
Green translucent
15
1 pieces
14.6
94.9
Ultramarine blue
15
1 pieces
14.6
94.9
Dove blue
15
1 pieces
14.6
94.9
Light green
15
1 pieces
14.6
94.9
Light grey
15
1 pieces
14.4
110.1
Green translucent
18
1 pieces
14.4
110.1
Ultramarine blue
18
1 pieces
14.4
110.1
Light green
18
1 pieces
14.4
110.1
Graphite grey
18
1 pieces
14.4
110.1
Light grey
18
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
7.37 €
( 8.77 € )
30 working days
7.37 €
( 8.77 € )
30 working days
7.37 €
( 8.77 € )
30 working days
7.37 €
( 8.77 € )
30 working days
7.37 €
( 8.77 € )
30 working days
6.28 €
( 7.47 € )
30 working days
7.47 €
( 8.89 € )
30 working days
7.47 €
( 8.89 € )
30 working days
7.47 €
( 8.89 € )
30 working days
7.47 €
( 8.89 € )
30 working days
6.35 €
( 7.56 € )
30 working days
7.57 €
( 9.01 € )
30 working days
7.57 €
( 9.01 € )
30 working days
7.57 €
( 9.01 € )
30 working days
7.57 €
( 9.01 € )
30 working days
7.57 €
( 9.01 € )
30 working days
6.45 €
( 7.68 € )
30 working days
7.73 €
( 9.20 € )
30 working days
7.73 €
( 9.20 € )
30 working days
7.73 €
( 9.20 € )
30 working days
7.73 €
( 9.20 € )
30 working days
6.57 €
( 7.82 € )
30 working days
7.83 €
( 9.32 € )
30 working days
7.83 €
( 9.32 € )
3 working days
7.83 €
( 9.32 € )
3 working days
7.83 €
( 9.32 € )
30 working days
6.67 €
( 7.94 € )
30 working days

More Information

Basic information

Notes:
The necessary processing of the front panel takes place on request.
Scope of delivery:
2 design elements, fixing material