Configure

Cable gland plates (84102)

Part number:

Still undefined. 10 possible part numbers found.
Quantity:

Part number list

Number of items

Max. No. of ducts

For cables No. x cable Ø

Weight in kg (ERP)

(kg)

Minimum order quantity
-
-
0.0486
1 pieces
11
4x3-6.5/4x5-9.2/3x14-20
0.0906
1 pieces
12
12x8-12
0.0887
1 pieces
13
2x3-5.5/6x4.1-8.1/4x9-14/1x14-20
0.0918
1 pieces
14
6X3-6.5/4X5-9.2/4X9.6-15.9
0.0912
1 pieces
17
17X5-9.2
0.0900
1 pieces
17
11X3-6.5/1X4.1-8.1/5X8-12.5
0.0900
1 pieces
22
16X3-6.5/4X5-9.2/2X8-12.5
0.0925
1 pieces
23
23X4.1-8.1
0.0887
1 pieces
29
29X3-6.5
0.0918
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
7.33 €
( 8.72 € )
4 working days
33.71 €
( 40.11 € )
4 working days
33.71 €
( 40.11 € )
4 working days
33.71 €
( 40.11 € )
4 working days
33.71 €
( 40.11 € )
4 working days
33.71 €
( 40.11 € )
4 working days
33.71 €
( 40.11 € )
4 working days
33.71 €
( 40.11 € )
4 working days
33.71 €
( 40.11 € )
4 working days
33.71 €
( 40.11 € )
4 working days

More Information

Basic information

· High packing density

· High strain relief

· High IP protection class

· Very simple fitting and assembly

· Versatile line diameter range