Configure
  • Hexagon Angular Dimension(mm)
  • Nominal Thread Size Metric/PG
  • Thread Length(mm)
  • Wrench Width(mm)
  • Nominal Size(mm)

Hose Connector, Brass, Metric

Hose Connector, Brass, Metric

Part number:

Still undefined. 13 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended

Hexagon Angular Dimension

(mm)

Nominal Thread Size Metric/PG

Thread Length

(mm)

Wrench Width

(mm)

Nominal Size

(mm)

Minimum order quantity
15.5
12
6
14
10
50 pieces
20.2
16
6
18
11
50 pieces
24.4
20
6.5
22
11
50 pieces
24.4
20
6.5
22
13
50 pieces
24.4
20
6.5
22
16
50 pieces
31.2
25
7.5
28
13
50 pieces
31.2
25
7.5
28
16
50 pieces
38.5
32
7
35
21
25 pieces
38.5
32
7
35
24
25 pieces
47.3
40
8
43
29
10 pieces
47.3
40
8
43
34
10 pieces
58
50
9
54
36
5 pieces
74
63
10
68
48
5 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2.11 €
( 2.51 € )
9 working days
3.86 €
( 4.59 € )
9 working days
4.44 €
( 5.28 € )
9 working days
4.44 €
( 5.28 € )
9 working days
4.44 €
( 5.28 € )
9 working days
4.60 €
( 5.47 € )
9 working days
4.60 €
( 5.47 € )
9 working days
4.69 €
( 5.58 € )
9 working days
4.69 €
( 5.58 € )
9 working days
9.84 €
( 11.71 € )
9 working days
9.84 €
( 11.71 € )
9 working days
18.41 €
( 21.91 € )
9 working days
23.24 €
( 27.66 € )
9 working days

More Information

Basic information

Hose connector metric, made of nickel-plated brass, screw-in, without sealing insert, with HNBR o-ring, type of protection IP68 up to 10 bar.