Configure

UNI Ex HF, Ex-e/EMC Cable Gland

UNI Ex HF, Ex-e/EMC Cable Gland

Part number:

Still undefined. 41 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended
Order suspended

EMC-version

Hexagon Angular Dimension

(mm)

Nominal Thread Size Metric/PG

Pitch Thread

Screened

Thread Length

(mm)

Suitable for Cable Diameter (Min-Max)

(mm)

Wrench Width

(mm)

Screening Range Max./Min. ø

(mm)

Passage
Max. G

(mm)

Minimum order quantity
Yes
20
16
1.5
Yes
6
5 to 6.5
18
4.0 – 1.5
4.2
50 pieces
No
20
16
1.5
No
6
5 to 6.5
18
4.0 – 1.5
4.2
50 pieces
Yes
20
16
1.5
Yes
6
5 to 6.5
18
6.0 – 2.5
7.0
50 pieces
No
20
16
1.5
No
6
5 to 6.5
18
6.0 – 2.5
7.0
50 pieces
Yes
20
16
1.5
Yes
6
7.5 to 9.5
18
6.0 – 2.5
7.0
50 pieces
Yes
24.4
20
1.5
Yes
6
5 to 6.5
22
6.0 – 2.5
6.5
50 pieces
No
24.4
20
1.5
No
6
5 to 6.5
22
6.0 – 2.5
6.5
50 pieces
Yes
24.4
20
1.5
Yes
6
7.5 to 9.5
22
8.5 – 3.5
8.5
50 pieces
Yes
24.4
20
1.5
Yes
6
8 to 10.5
22
8.5 – 3.5
8.5
50 pieces
Yes
24.4
20
1.5
Yes
6.5
7.5 to 9.5
22
6.5 – 3.5
9.0
50 pieces
Yes
24.4
20
1.5
Yes
6.5
7.5 to 9.5
22
9.5 – 6.5
11.0
50 pieces
Yes
24.4
20
1.5
Yes
6.5
8 to 10.5
22
8.0 – 3.5
9.0
50 pieces
Yes
24.4
20
1.5
Yes
6.5
10 to 13
22
10.5 – 6.5
11.0
50 pieces
Yes
31.2
25
1.5
Yes
7.5
7.5 to 9.5
28
8.0 – 3.0
9.0
50 pieces
Yes
31.2
25
1.5
Yes
7.5
7.5 to 9.5
28
10.5 – 6.5
11.0
50 pieces
Yes
31.2
25
1.5
Yes
7.5
8 to 10.5
28
8.0 – 5.0
11.0
50 pieces
Yes
31.2
25
1.5
Yes
7.5
8 to 10.5
28
10.5 – 6.5
11.0
50 pieces
Yes
31.2
25
1.5
Yes
7.5
10 to 13
28
8.0 – 5.0
11.0
50 pieces
Yes
31.2
25
1.5
Yes
7.5
10 to 13
28
10.5 – 6.5
11.0
50 pieces
Yes
38.5
32
1.5
Yes
8
10 to 13
35
9.5 – 4.5
12.0
25 pieces
Yes
38.5
32
1.5
Yes
8
10 to 13
35
12.0 – 7.0
14.2
25 pieces
Yes
38.5
32
1.5
Yes
8
12.5 to 15.5
35
13.5 – 8.0
14.2
25 pieces
Yes
38.5
32
1.5
Yes
8
12.5 to 15.5
35
14.5 – 9.0
16.5
25 pieces
Yes
38.5
32
1.5
Yes
8
15 to 18
35
14.5 – 9.0
16.5
25 pieces
Yes
47.3
40
1.5
Yes
8
12.5 to 15.5
43
17.0 – 13.0
17.5
10 pieces
Yes
47.3
40
1.5
Yes
8
15 to 18
43
18.0 – 13.0
20.5
10 pieces
Yes
47.3
40
1.5
Yes
8
18 to 20.5
43
18.0 – 13.0
20.5
10 pieces
Yes
47.3
40
1.5
Yes
8
18 to 20.5
43
20.0 – 15.0
23.0
10 pieces
Yes
47.3
40
1.5
Yes
8
21 to 25
43
20.0 – 15.0
23.0
10 pieces
Yes
58
50
1.5
Yes
10
25 to 28
54
25.0 – 18.5
26.0
5 pieces
Yes
58
50
1.5
Yes
10
28 to 32
54
30.5 – 24.0
31.0
5 pieces
Yes
58
50
1.5
Yes
10
30 to 34
54
30.5 – 24.0
31.0
5 pieces
Yes
58
50
1.5
Yes
10
33 to 36
54
30.5 – 24.0
31.0
5 pieces
Yes
61
50
1.5
Yes
10
35 to 38
57
39.0 – 34.0
39.0
5 pieces
Yes
61
50
1.5
Yes
10
37 to 40
57
39.0 – 34.0
39.0
5 pieces
Yes
74
63
1.5
Yes
10
40 to 44
68
38.0 – 33.0
41.0
5 pieces
Yes
87
75
1.5
Yes
15
43 to 47
81
48.0 – 39.0
48.5
1 pieces
Yes
87
75
1.5
Yes
15
46 to 52
81
48.0 – 39.0
48.5
1 pieces
Yes
87
75
1.5
Yes
15
55 to 58
81
54.0 – 47.0
55.0
1 pieces
Yes
102
80
2
Yes
15
59 to 64
95
54.0 – 47.0
55.0
1 pieces
Yes
102
80
2
Yes
15
64 to 70
95
54.0 – 47.0
55.0
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
6.11 €
( 7.27 € )
9 working days
14.81 €
( 17.62 € )
9 working days
6.11 €
( 7.27 € )
9 working days
14.81 €
( 17.62 € )
9 working days
6.11 €
( 7.27 € )
9 working days
7.46 €
( 8.88 € )
9 working days
17.29 €
( 20.58 € )
9 working days
7.46 €
( 8.88 € )
9 working days
413.69 €
( 492.29 € )
9 working days
7.79 €
( 9.27 € )
9 working days
7.79 €
( 9.27 € )
9 working days
7.79 €
( 9.27 € )
9 working days
7.79 €
( 9.27 € )
9 working days
8.30 €
( 9.88 € )
9 working days
462.13 €
( 549.93 € )
9 working days
8.30 €
( 9.88 € )
9 working days
8.30 €
( 9.88 € )
9 working days
8.30 €
( 9.88 € )
9 working days
8.30 €
( 9.88 € )
9 working days
14.79 €
( 17.60 € )
9 working days
14.79 €
( 17.60 € )
9 working days
14.79 €
( 17.60 € )
9 working days
14.79 €
( 17.60 € )
9 working days
14.79 €
( 17.60 € )
9 working days
16.40 €
( 19.52 € )
9 working days
16.40 €
( 19.52 € )
9 working days
16.40 €
( 19.52 € )
9 working days
911.67 €
( 1,084.89 € )
9 working days
16.40 €
( 19.52 € )
9 working days
27.80 €
( 33.08 € )
9 working days
27.80 €
( 33.08 € )
9 working days
27.80 €
( 33.08 € )
9 working days
27.80 €
( 33.08 € )
9 working days
50.27 €
( 59.82 € )
9 working days
50.27 €
( 59.82 € )
9 working days
65.13 €
( 77.50 € )
9 working days
90.97 €
( 108.25 € )
9 working days
90.97 €
( 108.25 € )
9 working days
107.64 €
( 128.09 € )
9 working days
140.09 €
( 166.71 € )
9 working days
140.09 €
( 166.71 € )
9 working days

More Information

Basic information

UNI Ex HF, Ex e/EMC cable gland, made of nickel-plated brass, with TPE sealing inserts for gentle cable seal over a large surface, HNBR o-ring, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, types of protection IP66 and IP68 up to 10 bar, approvals: ATEX, IECEx, EAC, CCC.