Configure

Square bit【1 to 5 pieces】

Part number:

Still undefined. 15 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Overall Length

(mm)

Bit features

Drive (tools)

Material properties

Shape (type)

Size

Size (screwdriver)

Spanner size

(mm)

Minimum order quantity
50
Impaktor® technology
6.3 mm (1/4") hexagonal. suitable for holders according to DIN 3126-F 6.3 ISO 1173
alloyed|DLC coated
F 6.3
# 2
2
2
1 packs

5 pieces

50
-
-
alloyed|hardened
-
-
00
-
1 pieces
50
-
-
alloyed|hardened
-
-
0
-
1 pieces
50
-
-
alloyed|hardened
-
-
1
-
1 pieces
50
-
-
alloyed|hardened
-
-
2
-
1 pieces
40
-
-
alloyed|hardened
-
-
4
-
1 pieces
70
-
-
alloyed|hardened
-
-
1
-
1 pieces
70
-
-
alloyed|hardened
-
-
2
-
1 pieces
70
-
-
alloyed|hardened
-
-
3
-
1 pieces
89
-
-
alloyed|hardened
-
-
1
-
1 pieces
89
-
-
alloyed|hardened
-
-
2
-
1 pieces
89
-
-
alloyed|hardened
-
-
3
-
1 pieces
152
-
-
alloyed|hardened
-
-
1
-
1 pieces
152
-
-
alloyed|hardened
-
-
2
-
1 pieces
152
-
-
alloyed|hardened
-
-
3
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
24.08 €
( 28.66 € )
4 working days
6.84 €
( 8.14 € )
4 working days
6.60 €
( 7.85 € )
4 working days
6.60 €
( 7.85 € )
4 working days
6.60 €
( 7.85 € )
4 working days
6.60 €
( 7.85 € )
4 working days
9.11 €
( 10.84 € )
4 working days
9.11 €
( 10.84 € )
4 working days
9.11 €
( 10.84 € )
4 working days
10.04 €
( 11.95 € )
4 working days
10.04 €
( 11.95 € )
4 working days
10.04 €
( 11.95 € )
4 working days
12.36 €
( 14.71 € )
4 working days
12.36 €
( 14.71 € )
4 working days
12.36 €
( 14.71 € )
4 working days

More Information

Basic information

[Specifications]
・Suitable for square head socket screws
・Tough for hard materials
・Prevents premature breakage of the drive tip 1/4 " hexagon drive
・Overall Length(mm): 40, 152