Configure

Cardan Joint

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Overall Length

(mm)

Downforce

Weight

(g)

Minimum order quantity
35.5
1/4" (6.3 mm)
22.5
1 pieces
50
3/8" (10 mm)
55.5
1 pieces
69
1/2" (12.5 mm)
132.5
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
12.15 €
( 14.46 € )
4 working days
13.57 €
( 16.15 € )
4 working days
17.72 €
( 21.09 € )
4 working days

More Information

Basic information

[Specifications]
・Material: Chromium-vanadium steel|Cromoly steel
・Material properties: matt chrome plating

[Features]
・For 8795 A/B/C
・Zyklop universal joint
・For 1/4" square sockets with ball lock