Configure

SANDVIK T-Max Q-Cut Head for Face Grooving

SANDVIK T-Max Q-Cut Head for Face Grooving

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

Cutting Direction

Customs tariff — weight

(kg)

Bracket: Indexable insert size

Bracket: F dimension

Bracket: Indexable insert type

Bracket: L dimension

Tool chuck / socket size

Minimum order quantity
Left-hand
0.091
25
37.4
151.3 type A
14
151.3 type A-25
1 pieces
Left-hand
0.1
25
37.4
151.3 type B
14
151.3 type B-25
1 pieces
Right-hand
0.164
50
41.1
151.3 type B
18
151.3 type B-50
1 pieces
Right-hand
0.093
25
37.4
151.3 type A
14
151.3 type A-25
1 pieces
Right-hand
0.128
25
37.4
151.3 type B
14
151.3 type B-25
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
352.23 €
( 419.15 € )
5 working days
352.23 €
( 419.15 € )
5 working days
352.23 €
( 419.15 € )
5 working days
352.23 €
( 419.15 € )
5 working days
352.23 €
( 419.15 € )
5 working days