Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
562.69 € ( 669.60 € ) | 5 working days |
648.92 € ( 772.21 € ) | 5 working days |
606.54 € ( 721.78 € ) | 5 working days |
695.69 € ( 827.87 € ) | 5 working days |
653.31 € ( 777.44 € ) | 5 working days |
792.15 € ( 942.66 € ) | 5 working days |
910.54 € ( 1,083.54 € ) | 5 working days |
852.08 € ( 1,013.98 € ) | 5 working days |
898.85 € ( 1,069.63 € ) | 5 working days |
838.92 € ( 998.31 € ) | 5 working days |
910.54 € ( 1,083.54 € ) | 5 working days |
970.46 € ( 1,154.85 € ) | 5 working days |
1,115.15 € ( 1,327.03 € ) | 5 working days |
1,028.92 € ( 1,224.41 € ) | 5 working days |
970.46 € ( 1,154.85 € ) | 5 working days |
1,207.23 € ( 1,436.60 € ) | 5 working days |
1,088.85 € ( 1,295.73 € ) | 5 working days |
1,384.08 € ( 1,647.06 € ) | 5 working days |
1,207.23 € ( 1,436.60 € ) | 5 working days |
1,148.77 € ( 1,367.04 € ) | 5 working days |
1,394.31 € ( 1,659.23 € ) | 5 working days |
1,274.46 € ( 1,516.61 € ) | 5 working days |
562.69 € ( 669.60 € ) | 5 working days |
711.77 € ( 847.01 € ) | 5 working days |
621.15 € ( 739.17 € ) | 5 working days |
910.54 € ( 1,083.54 € ) | 5 working days |
792.15 € ( 942.66 € ) | 5 working days |
1,115.15 € ( 1,327.03 € ) | 5 working days |
792.15 € ( 942.66 € ) | 5 working days |
852.08 € ( 1,013.98 € ) | 5 working days |
1,207.23 € ( 1,436.60 € ) | 5 working days |
1,088.85 € ( 1,295.73 € ) | 5 working days |
1,394.31 € ( 1,659.23 € ) | 5 working days |
1,274.46 € ( 1,516.61 € ) | 5 working days |
[Specifications]
- Overall length (L)(mm): 45.009, 50.013, 70.002, 254
- Number of flutes(sheet): 2, 3, 4, 5, 6, 7
- Maximum Cutting Depth (Ad)(mm): 2, 2.007
- Milling cutter tool: Chuck type: Arbor chuck, Coromant Capto, Straight shank
- Milling tool pitch: Broad straight pitch, Extra narrow straight pitch, Narrow differential pitch, Wide differential pitch
- Milling application: 19° face and profile milling
- Milling cutter type: CoroMill 419 High Speed Feed Milling Cutter
- Insert holder or coupling size: 14