Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Screwdriver and Bit Set slimVario® Screwdriver, Slotted, Pozidriv, PlusMinus/Pozidriv, 10 Pieces in Folding Bag

    Part number:

    41233
    Clear
    Quantity:

    Part number list

    Number of items
    Part number
    41233
    Related
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    67.05 €
    ( 79.79 € )
    5 working days

    More Information

    Basic information

    Simplifies your work: All tools securely arranged in a robust, orderly bag.

    Increases your efficiency: Extensive interchangeable blade system saves you space.

    Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

    Increases your safety: Wiha slimBits ensure good, protected access to deep-set screws.

    Application: For screw fastening on live parts up to 1,000 V AC.

    Electricians are often faced with different screw profiles when working on live parts during their daily work. With the SoftFinish® screwdriver handle, including interchangeable slimBits, multiple applications can be covered without having to carry a separate screwdriver for each profile. The ergonomically shaped screwdriver handle with roll-off protection fits perfectly in the hand, protecting joints and tendons as users work. Thanks to Wiha slimTechnology, the contained slimBit blades are up to 33% slimmer and can thus * easily reach deep-set screw and spring elements. The insulated screwdriver handle and * slimBits undergo routine individual piece testing as per the international IEC 60900 standard, allowing users to work safely on live parts up to 1,000 V AC.

    Manufactured acc. to IEC 60900.

    Content:

    • 1x Screwdriver with bit holder SoftFinish® electric slimVario Stubby 6.0 mm (41229)
    • 1x Screwdriver with bit holder SoftFinish® electric slimVario for slimBits 6.0 mm (34577)
    • 1x slimBit electric bit Slotted 2.5 mm x 75 mm (34578)
    • 1x slimBit electric bit Slotted 3.5 mm x 75 mm (41159)
    • 1x slimBit electric bit Slotted 5.5 mm x 75 mm (34581)
    • 1x slimBit electric bit Pozidriv PZ1 x 75 mm (34585)
    • 1x slimBit electric bit Pozidriv PZ2 x 75 mm (34586)
    • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ1 x 75 mm (34589)
    • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ2 x 75 mm (34590)
    • 1x Folding bag

    Part number has been confirmed