Configure

Industrial Needle-Nose Pliers with Cutting Edge Curved Shape, Approx. 40°

Industrial Needle-Nose Pliers with Cutting Edge Curved Shape, Approx. 40°

Mouse over image to enlarge

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Related

Overall Length

(mm)

Material

DIN standard

Edge hardness

(HRC)

Jaw shape

Manufacturer part #

Material properties

Product type

Range of use (pliers)

Standards

Wire hardness (max.) hard wire

(mm)

Wire hardness (max.)

(mm)

Wire hardness piano wire (max.)

(mm)

Wire hardness (max.) medium wire

(mm)

Cutting force

Blister pack

Medium-hard wire

(mm)

Hardened spring steel

(mm)

Hard wire

(mm)

Overall length (Inch)

Diameter max

(mm)

Weight

(g)

Minimum order quantity
160
Tool steel
DIN ISO 5745
64
40-degree
32324
quenched and tempered|C70
Round nose pliers
Workshop
DIN ISO 5745
1.8
(Soft/medium-hard/hard) 2.5/1.8/1.2
1.2
2.5
16
No
2.5
1.2
1.8
6 1/2"
1.2
155
1 pieces
200
Tool steel
DIN ISO 5745
64
40-degree
32328
quenched and tempered|C70
Round nose pliers
Workshop
DIN ISO 5745
2.2
(Soft/medium-hard/hard) 3.2/2.2/1.6
1.6
3.2
17
No
3.2
1.6
2.2
8"
1.6
200
1 pieces
200
-
-
-
-
34570
-
-
-
-
2.2
(Soft/medium-hard/hard) 3.2/2.2/1.6
1.6
3.2
17
Yes
3.2
1.6
2.2
8"
1.6
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
21.08 €
( 25.09 € )
5 working days
25.25 €
( 30.05 € )
5 working days
26.68 €
( 31.75 € )
5 working days

More Information

Basic information

Application: Gripping and holding as well as cutting soft and hard wires and cables. Preferred choice in the mechanical sector.

DIN ISO 5745.