Configure

Digital Micrometer IP65, with Ratched

Part number:

Still undefined. 17 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Mass

(g)

2 x PRESET (over 100 mm)

Additional Spec

Data Output

Max. Permissible Error J MPE

(µm)

Range

(mm)

Parallelism

(μm)

Battery life

Minimum order quantity
270
Yes
with ratched stop
Yes
±1
0-25
1
Approx. 2.4 years
1 pieces
330
Yes
with ratched stop
Yes
±1
25-50
1
Approx. 2.4 years
1 pieces
470
Yes
with ratched stop
Yes
±2
50-75
2
Approx. 2.4 years
1 pieces
625
Yes
with ratched stop
Yes
±2
75-100
2
Approx. 2.4 years
1 pieces
270
Yes
Ratched Thimble
Yes
±1
0-25
1
Approx. 2.4 years
1 pieces
330
Yes
Ratched Thimble
Yes
±1
25-50
1
Approx. 2.4 years
1 pieces
470
Yes
Ratched Thimble
Yes
±2
50-75
2
Approx. 2.4 years
1 pieces
625
Yes
Ratched Thimble
Yes
±2
75-100
2
Approx. 2.4 years
1 pieces
470
-
Ratched Thimble
No
±2
50-75
2
Approx. 2.4 years
1 pieces
600
Yes
with ratched stop
Yes
±2
100-125
5
Approx. 1.2 years
1 pieces
740
Yes
with ratched stop
Yes
±2
125-150
5
Approx. 1.2 years
1 pieces
800
Yes
with ratched stop
Yes
±3
150-175
5
Approx. 1.2 years
1 pieces
970
Yes
with ratched stop
Yes
±3
175-200
5
Approx. 1.2 years
1 pieces
1,110
Yes
with ratched stop
Yes
±3
200-225
5
Approx. 1.2 years
1 pieces
1,270
Yes
with ratched stop
Yes
±4
225-250
5
Approx. 1.2 years
1 pieces
1,340
Yes
with ratched stop
Yes
±4
250-275
5
Approx. 1.2 years
1 pieces
1,540
Yes
with ratched stop
Yes
±4
275-300
5
Approx. 1.2 years
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
315.00 €252.00 €
( 299.88 € )
5 working days
373.00 €298.40 €
( 355.10 € )
5 working days
490.00 €
( 583.10 € )
5 working days
530.00 €
( 630.70 € )
5 working days
379.00 €
( 451.01 € )
5 working days
455.00 €
( 541.45 € )
5 working days
556.00 €
( 661.64 € )
5 working days
627.00 €
( 746.13 € )
60 working days
461.00 €
( 548.59 € )
5 working days
719.00 €
( 855.61 € )
5 working days
740.00 €
( 880.60 € )
5 working days
759.00 €
( 903.21 € )
5 working days
765.00 €
( 910.35 € )
5 working days
772.00 €
( 918.68 € )
60 working days
785.00 €
( 934.15 € )
5 working days
798.00 €
( 949.62 € )
5 working days
849.00 €
( 1,010.31 € )
5 working days

More Information

Basic information

A Mitutoyo waterproof digital micrometer suitable for use in the presence of coolant or cutting oil. The highly stable frame incorporates a heat shield to preserve accuracy over extended measuring sessions. A ratchet thimble guarantees repeatable measurement. Digimatic data output.