Configure

Interchangeable Ball Anvil/Spindle Tip

Part number:

Still undefined. 24 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Measurement Surface

Measuring Probe Diameter

(mm)

Ball Diameter

(mm)

Measurement Surface Shape

Diameter (D)

(inch)

Diameter (D)

(mm)

Diameter Over Balls

(mm)

Inch-Metric

Measurable Module

(mm)

Measuring Spindle

Measuring Spindle

(mm)

Remarks

Measurable Modules

Diametral Pitch

Minimum order quantity
NA
0–25
φ0.8
NA
-
0.8
50
Metric
0.5-0.55
With spindle lock, ø6.35 mm, spindle pitch 0.5 mm
-
Carbide-tipped type
0.5-0.55
50
1 pieces
NA
25–50
φ1.0
NA
-
1
45
Metric
0.6-0.65
With spindle lock, ø6.35 mm, spindle pitch 0.5 mm
-
Carbide-tipped type
0.6-0.65
45
1 pieces
NA
50~75
φ1.191(3/64″)
NA
3/64
-
35 - 30
Inch
0.7-0.8
-
ø6.35
Carbide-tipped type
0.7-0.8
35-30
1 pieces
NA
100–125
φ1.588(1/16″)
NA
1/16
-
28 - 26
Inch
0.9-1
-
ø6.35
Carbide-tipped type
0.9-1
28-26
1 pieces
NA
125~150
φ2.0
NA
-
2
22
Metric
1.25
With spindle lock, ø6.35 mm, spindle pitch 0.5 mm
-
Carbide-tipped type
1.25
22
1 pieces
NA
150~175
φ2.381(3/32″)
NA
3/32
-
17
Inch
1.5
-
ø6.35
Steel type
1.5
17
1 pieces
NA
200~225
φ3.0
NA
-
3
15
Metric
1.75
With spindle lock, ø6.35 mm, spindle pitch 0.5 mm
-
Steel type
1.75
15
1 pieces
NA
225~250
φ3.175(1/8″)
NA
1/8
-
14
Inch
-
-
ø6.35
Steel type
-
14
1 pieces
NA
275~300
φ3.969(5/32″)
NA
5/32
-
13
Inch
2
-
ø6.35
Steel type
2
13
1 pieces
NA
0–25
φ4.0
NA
-
4
11
Metric
2.25
With spindle lock, ø6.35 mm, spindle pitch 0.5 mm
-
Steel type
2.25
11
1 pieces
Available
15~30
φ4.763(3/16″)
Available
3/16
-
10
Inch
2.5
-
ø6.35
Steel type
2.5
10
1 pieces
Available
0–10
φ5.0
Available
-
5
9
Metric
2.75
With spindle lock, ø6.35 mm, spindle pitch 0.5 mm
-
Steel type
2.75
9
1 pieces
Available
10–20
φ5.556(7/32″)
Available
7/32
-
8
Inch
3-3.25
-
ø6.35
Steel type
3.0-3.25
8
1 pieces
Available
20–30
φ6.0
Available
-
6
7
Metric
3.5
With spindle lock, ø6.35 mm, spindle pitch 0.5 mm
-
Steel type
3.5
7
1 pieces
Available
0–25
φ6.35(1/4″)
Available
1/4
-
7
Inch
3.75
-
ø6.35
Steel type
3.75
7
1 pieces
Available
25–50
φ7.0
Available
-
7
6.5
Metric
4
With spindle lock, ø6.35 mm, spindle pitch 0.5 mm
-
Steel type
4.0
6.5
1 pieces
Available
50~75
φ7.144(9/32″)
Available
9/32
-
6
Inch
4.25
-
ø6.35
Steel type
4.25
6
1 pieces
Available
75~100
φ7.938(5/16″)
Available
5/16
-
5.5
Inch
4.5
-
ø6.35
Steel type
4.5
5.5
1 pieces
Available
0–25
φ8.0
Available
-
8
5.5
Metric
4.75
With spindle lock, ø6.35 mm, spindle pitch 0.5 mm
-
Steel type
4.75
5.5
1 pieces
Available
25–50
φ8.731(11/32″)
Available
11/32
-
5
Inch
5-5.25
-
ø6.35
Steel type
5.0-5.25
5
1 pieces
NA
75~100
φ1.5
NA
-
1.5
28 - 26
Metric
0.9-1
With spindle lock, ø6.35 mm, spindle pitch 0.5 mm
-
Carbide-tipped type
0.9-1
28-26
1 pieces
NA
175~200
φ2.5
NA
-
2.5
17
Metric
1.5
With spindle lock, ø6.35 mm, spindle pitch 0.5 mm
-
Steel type
1.5
17
1 pieces
NA
250~275
φ3.5
NA
-
3.5
13
Metric
2
With spindle lock, ø6.35 mm, spindle pitch 0.5 mm
-
Steel type
2
13
1 pieces
Available
0~15
φ4.5
Available
-
4.5
10
Metric
2.5
With spindle lock, ø6.35 mm, spindle pitch 0.5 mm
-
Steel type
2.5
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
152.00 €
( 180.88 € )
60 working days
152.00 €
( 180.88 € )
60 working days
152.00 €
( 180.88 € )
60 working days
152.00 €
( 180.88 € )
60 working days
152.00 €
( 180.88 € )
60 working days
152.00 €
( 180.88 € )
60 working days
152.00 €
( 180.88 € )
60 working days
152.00 €
( 180.88 € )
5 working days
152.00 €
( 180.88 € )
5 working days
152.00 €
( 180.88 € )
60 working days
152.00 €
( 180.88 € )
60 working days
152.00 €
( 180.88 € )
60 working days
152.00 €
( 180.88 € )
5 working days
152.00 €
( 180.88 € )
5 working days
152.00 €
( 180.88 € )
5 working days
152.00 €
( 180.88 € )
60 working days
152.00 €
( 180.88 € )
5 working days
152.00 €
( 180.88 € )
60 working days
152.00 €
( 180.88 € )
5 working days
152.00 €
( 180.88 € )
5 working days
152.00 €
( 180.88 € )
60 working days
152.00 €
( 180.88 € )
60 working days
152.00 €
( 180.88 € )
5 working days
152.00 €
( 180.88 € )
5 working days

More Information

Basic information

These optional interchangeable anvils allow you to measure the over-pin diameter of gears.