Configure

Dial Indicator Depth Gauge

Part number:

Still undefined. 12 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Accuracy

(µm)

Accuracy

(inch)

Base Size

(mm)

Extension Rods

(inch)

Extension Rods

(mm)

Graduation

(inch)

Graduation

(mm)

Inch-Metric

One Revolution

Probe Tip

(mm)

Range

(inch)

Stem

(mm)

Stroke

(inch)

Mass

(g)

Stroke

(mm)

Minimum order quantity
±15
-
-
-
-
-
0.01
Metric
Yes
Needle, R = 0.2 mm (No.137,413)
-
8
-
205
10
1 pieces
±15
-
-
-
10/20/30/30/100
-
0.01
Metric
Yes
Ball, R = 1.5 mm (No. 21JAA224)
-
8
-
260
10
1 pieces
±15
-
-
-
10/20/30/30/100
-
0.01
Metric
Yes
Ball, R = 1.5 mm (No. 21JAA224)
-
8
-
310
10
1 pieces
±30
-
-
-
30/60/90
-
0.01
Metric
Yes
Ball, R = 1.5 mm (No. 21JAA225)
-
8
-
260
30
1 pieces
±30
-
-
-
30/60/90
-
0.01
Metric
Yes
Ball, R = 1.5 mm (No. 21JAA225)
-
8
-
310
30
1 pieces
-
±0.002
63.5 x 16
1/2/4
-
0.001
-
Inch
-
Ball, R = 1.5 mm (No. 21JZA242)
0-8
-
1
265
-
1 pieces
-
±0.002
-
1/2/4
-
0.001
-
Inch
Yes
Ball, R = 1.5 mm (No. 21JZA242)
0-8
8
1
320
-
1 pieces
±15
-
-
-
10/20/30/30/100
-
0.01
Metric
-
Ball, R = 1.5 mm (No. 21JAA224)
-
8
-
380
10
1 pieces
±15
-
-
-
10/20/30/30/100
-
0.01
Metric
Yes
Ball, R = 1.5 mm (No. 21JAA224)
-
8
-
500
10
1 pieces
±15
-
-
-
-
-
0.01
Metric
-
Needle, R = 0.2 mm (No.137,413)
-
8
-
165
10
1 pieces
±15
-
-
-
-
-
0.01
Metric
Yes
Ball, R = 1.5 mm (No. 21JAA224)
-
8
-
180
10
1 pieces
±15
-
-
-
-
-
0.01
Metric
Yes
Ball, R = 1.5 mm (No. 21JAA224)
-
8
-
195
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
255.00 €
( 303.45 € )
60 working days
241.00 €
( 286.79 € )
5 working days
255.00 €
( 303.45 € )
5 working days
331.00 €
( 393.89 € )
5 working days
344.00 €
( 409.36 € )
5 working days
221.00 €
( 262.99 € )
5 working days
331.00 €
( 393.89 € )
60 working days
318.00 €
( 378.42 € )
5 working days
368.00 €
( 437.92 € )
5 working days
166.00 €
( 197.54 € )
5 working days
177.00 €
( 210.63 € )
60 working days
186.00 €
( 221.34 € )
5 working days

More Information

Basic information

This rectangular base dial indicator depth gauge offers you the following benefits:
It has a hardened, precision ground and micro-lapped reference face on its base.