Configure

Vickers Hardness Reference Material

Part number:

Still undefined. 241 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Dimension

(mm)

Functions

Grid

Gross Weight

(g)

Hardness Value

Material

Net Weight

(g)

Product line

Scale 1

Standard

Surface

(mm2)

Test Force

(kgf)

Test Force

(N)

Minimum order quantity
30x30x6
-
-
160
200
Steel
50
HM-210. HM-220. HV-120
HV0.3
-
900
0.3
2.942
1 pieces
30x30x6
-
-
160
400
Steel
50
HM-210. HM-220. HV-120
HV0.3
-
900
0.3
2.942
1 pieces
30x30x6
-
-
160
800
Steel
50
HM-210. HM-220. HV-120
HV0.3
-
900
0.3
2.942
1 pieces
30x30x6
-
-
160
900
Steel
50
HM-210. HM-220. HV-120
HV0.3
-
900
0.3
2.942
1 pieces
30x30x6
-
-
160
200
Steel
50
HM-210. HM-220. HV-110. HV-120
HV1
-
900
1
9.807
1 pieces
30x30x6
-
-
160
400
Steel
50
HM-210. HM-220. HV-110. HV-120
HV1
-
900
1
9.807
1 pieces
30x30x6
-
-
160
800
Steel
50
HM-210. HM-220. HV-110. HV-120
HV1
-
900
1
9.807
1 pieces
30x30x6
-
-
160
900
Steel
50
HM-210. HM-220. HV-110. HV-120
HV1
-
900
1
9.807
1 pieces
60x60x16
-
-
560
200
Steel
450
HM-210. HM-220. HV-110. HV-120
HV1
-
3.6
1
9.807
1 pieces
60x60x16
-
-
560
400
Steel
450
HM-210. HM-220. HV-110. HV-120
HV1
-
3.6
1
9.807
1 pieces
60x60x16
-
-
560
800
Steel
450
HM-210. HM-220. HV-110. HV-120
HV1
-
3.6
1
9.807
1 pieces
60x60x16
-
-
270
80
Aluminium
160
HV-110. HV-120
HV10
ISO 6507-3
3.6
10
98.07
1 pieces
60x60x16
-
-
270
80
Aluminium
160
HV-110. HV-120
HV20
ISO 6507-3
3.6
20
196.1
1 pieces
60x60x16
-
-
270
80
Aluminium
160
HV-110. HV-120
HV30
ISO 6507-3
3.6
30
294.2
1 pieces
60x60x16
-
-
270
80
Aluminium
160
HV-110
HV50
ISO 6507-3
3.6
50
490.3
1 pieces
60x60x16
-
-
270
80
Aluminium
160
-
HV100
ISO 6507-3
3.6
100
980.7
1 pieces
30x30x6
-
-
160
250
Steel
50
HM-210. HM-220
HV0.015
-
900
0.015
0.1471
1 pieces
30x30x6
-
-
160
350
Steel
50
HM-210. HM-220
HV0.015
-
900
0.015
0.1471
1 pieces
30x30x6
-
-
160
250
Steel
50
HM-210. HM-220
HV0.020
-
900
0.02
0.1961
1 pieces
30x30x6
-
-
160
300
Steel
50
HM-210. HM-220
HV0.020
-
900
0.02
0.1961
1 pieces
30x30x6
-
-
160
350
Steel
50
HM-210. HM-220
HV0.020
-
900
0.02
0.1961
1 pieces
30x30x6
-
-
160
450
Steel
50
HM-210. HM-220
HV0.020
-
900
0.02
0.1961
1 pieces
30x30x6
-
-
160
250
Steel
50
HM-210. HM-220
HV0.025
-
900
0.025
0.2452
1 pieces
30x30x6
-
-
160
300
Steel
50
HM-210. HM-220
HV0.025
-
900
0.025
0.2452
1 pieces
30x30x6
-
-
160
350
Steel
50
HM-210. HM-220
HV0.025
-
900
0.025
0.2452
1 pieces
30x30x6
-
-
160
400
Steel
50
HM-210. HM-220
HV0.025
-
900
0.025
0.2452
1 pieces
30x30x6
-
-
160
500
Steel
50
HM-210. HM-220
HV0.025
-
900
0.025
0.2452
1 pieces
30x30x6
-
-
160
550
Steel
50
HM-210. HM-220
HV0.025
-
900
0.025
0.2452
1 pieces
30x30x6
-
-
160
600
Steel
50
HM-210. HM-220
HV0.025
-
900
0.025
0.2452
1 pieces
30x30x6
-
-
160
650
Steel
50
HM-210. HM-220
HV0.025
-
900
0.025
0.2452
1 pieces
30x30x6
-
-
160
250
Steel
50
HM-210. HM-220
HV0.05
-
900
0.05
0.4903
1 pieces
30x30x6
-
-
160
300
Steel
50
HM-210. HM-220
HV0.05
-
900
0.05
0.4903
1 pieces
30x30x6
-
-
160
350
Steel
50
HM-210. HM-220
HV0.05
-
900
0.05
0.4903
1 pieces
30x30x6
-
-
160
400
Steel
50
HM-210. HM-220
HV0.05
-
900
0.05
0.4903
1 pieces
30x30x6
-
-
160
500
Steel
50
HM-210. HM-220
HV0.05
-
900
0.05
0.4903
1 pieces
30x30x6
-
-
160
550
Steel
50
HM-210. HM-220
HV0.05
-
900
0.05
0.4903
1 pieces
30x30x6
-
-
160
600
Steel
50
HM-210. HM-220
HV0.05
-
900
0.05
0.4903
1 pieces
30x30x6
-
-
160
650
Steel
50
HM-210. HM-220
HV0.05
-
900
0.05
0.4903
1 pieces
30x30x6
-
-
160
700
Steel
50
HM-210. HM-220
HV0.05
-
900
0.05
0.4903
1 pieces
30x30x6
-
-
160
750
Steel
50
HM-210. HM-220
HV0.05
-
900
0.05
0.4903
1 pieces
30x30x6
-
-
160
800
Steel
50
HM-210. HM-220
HV0.05
-
900
0.05
0.4903
1 pieces
30x30x6
-
-
160
900
Steel
50
HM-210. HM-220
HV0.05
-
900
0.05
0.4903
1 pieces
30x30x6
-
-
160
250
Steel
50
HM-210. HM-220
HV0.1
ISO 6507-3
900
0.1
0.9807
1 pieces
30x30x6
-
-
160
300
Steel
50
HM-210. HM-220
HV0.1
ISO 6507-3
900
0.1
0.9807
1 pieces
30x30x6
-
-
160
350
Steel
50
HM-210. HM-220
HV0.1
ISO 6507-3
900
0.1
0.9807
1 pieces
30x30x6
-
-
160
400
Steel
50
HM-210. HM-220
HV0.1
ISO 6507-3
900
0.1
0.9807
1 pieces
30x30x6
6. Vickers Indenter
-
160
500
Steel
50
HM-210. HM-220
HV0.1
-
900
0.1
0.9807
1 pieces
30x30x6
-
-
160
600
Steel
50
HM-210. HM-220
HV0.1
-
900
0.1
0.9807
1 pieces
30x30x6
-
-
160
650
Steel
50
HM-210. HM-220
HV0.1
-
900
0.1
0.9807
1 pieces
30x30x6
-
-
160
700
Steel
50
HM-210. HM-220
HV0.1
-
900
0.1
0.9807
1 pieces
30x30x6
6. Vickers Indenter
-
160
750
Steel
50
HM-210. HM-220
HV0.1
-
900
0.1
0.9807
1 pieces
30x30x6
-
-
160
850
Steel
50
HM-210. HM-220
HV0.1
-
900
0.1
0.9807
1 pieces
30x30x6
-
-
160
900
Steel
50
HM-210. HM-220
HV0.1
-
900
0.1
0.9807
1 pieces
30x30x6
-
-
160
250
Steel
50
HM-210. HM-220
HV0.2
ISO 6507-3
900
0.2
1.961
1 pieces
30x30x6
-
-
160
300
Steel
50
HM-210. HM-220
HV0.2
ISO 6507-3
900
0.2
1.961
1 pieces
30x30x6
-
-
160
350
Steel
50
HM-210. HM-220
HV0.2
ISO 6507-3
900
0.2
1.961
1 pieces
30x30x6
-
-
160
400
Steel
50
HM-210. HM-220
HV0.2
ISO 6507-3
900
0.2
1.961
1 pieces
30x30x6
-
-
160
500
Steel
50
HM-210. HM-220
HV0.2
ISO 6507-3
900
0.2
1.961
1 pieces
30x30x6
-
-
160
550
Steel
50
HM-210. HM-220
HV0.2
ISO 6507-3
900
0.2
1.961
1 pieces
30x30x6
-
-
160
600
Steel
50
HM-210. HM-220
HV0.2
ISO 6507-3
900
0.2
1.961
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
563.16 €
( 670.16 € )
60 working days
563.16 €
( 670.16 € )
60 working days
563.16 €
( 670.16 € )
60 working days
689.47 €
( 820.47 € )
60 working days
563.16 €
( 670.16 € )
60 working days
563.16 €
( 670.16 € )
60 working days
563.16 €
( 670.16 € )
60 working days
686.84 €
( 817.34 € )
60 working days
632.89 €
( 753.14 € )
60 working days
632.89 €
( 753.14 € )
60 working days
632.89 €
( 753.14 € )
60 working days
684.21 €
( 814.21 € )
60 working days
684.21 €
( 814.21 € )
60 working days
684.21 €
( 814.21 € )
60 working days
684.21 €
( 814.21 € )
60 working days
684.21 €
( 814.21 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
635.53 €
( 756.28 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
635.53 €
( 756.28 € )
60 working days
635.53 €
( 756.28 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days
560.53 €
( 667.03 € )
60 working days

More Information

Basic information

Hardness reference materials in quality control:
The boost for your process safety! The daily verification, performed by the user, is described in the according hardness testing standards and significantly contributes to quality management processes. In the daily verification process, all parameters of the hardness test system that build up to the hardness value, are examined by indentations on the hardness reference material.
This periodical inspection of the machine by means of hardness reference materials should be carried out immediately before the daily start of the test schedule.
An according documentation enhances the process safety, as value shifts due to damage or malfunction can be detected easily. In addition, the repeatability of results of the hardness testing machine can also be checked with the hardness reference materials.
Mitutoyo offers a comprehensive range of hardness reference materials (hardness test blocks) in different materials with hardness levels ranging from 80HV to 2100HV to suit your quality management procedure perfectly.
The tolerance for the nominal value of steel and aluminium hardness testblocks is ± 25HV. (Does not apply for carbide materials) For carbide reference materials, the actual calibrated value can be significantly higher.
Mitutoyo reference materials:
High-end quality Made in Germany - Independent DAkkS calibration according to DIN EN ISO 6507 and/or ASTM E92 in an accredited laboratory Large square or rectangular surface with large space advantage over triangular or round test blocks Short delivery time MPE “Maximum Permissible Error” of the hardness testing system engraved (does apply for carbide materials) – all relevant information at a glance.
If the diagonal lengths are outside the 20µm limit of ISO 6507 the reference material is exclusively supplied with ASTM E92 calibration certificates.
A range of additional services can be ordered:
- Up to three different scales on one reference material (Does not apply for Brinell materials)
- A lasered grid on the surface for accurate indentation spacing
- Alternative ASTM accredited calibration.
- Double calibration according to ISO and ASTM standards
- A tighter tolerance of ± 15HV for the nominal value (Does not apply for carbide materials)
- Compare the surface sizes for the evaluation of the price - performance ratio.