Configure
  • B(mm)
  • H=Height(mm)
  • Support height max.
  • Support height min.
  • Est. shipping days
    • All
    • Within 4 working days

Step blocks (02270)

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

B

(mm)

H=Height

(mm)

Support height max.

Support height min.

Weight (ERP)

(kg)

Minimum order quantity
19
32
51
22
0.0859
1 pieces
35.5
65
107
39
0.3021
1 pieces
68
130
208
71
1.0470
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
7.01 €
( 8.34 € )
4 working days
12.46 €
( 14.83 € )
4 working days
29.33 €
( 34.90 € )
4 working days

More Information

Basic information

· Height adjustable in steps

· Vertical step size 4.65 mm

· Horizontal step size 2.3 mm