Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0625446910000
Part Number
|
---|
0625446910000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Mounting Height H (mm) | Customs tariff weight (kg) | Center hole distance J (mm) | End cover | Unit width A (mm) | N1 (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | suitable bearings | g3 (mm) | Screw size for mounting hole G | Width/diameter of fixing hole N (mm) | Unit base height H2 (mm) | Bearing seat Da (mm) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
179.71 € | 1 | 5 Days | 74.613 - 85 | 189 | 10.661 | 260 | DKV150 | 140 | 27 | 320 | 90 | 95 | 1217-TVH|20217-MB|2217-M|22217-E1|1314-M|20314-MB|21314-E1|22314-E1|2314-M|1217-K-TVH-C3|20217-K-MB-C3|2217-K-M-C3|22217-E1-K | 15 | M20 | 22 | 32 | 150 | SNV150-F-L |
Loading...
Unit Body Material | Cast Iron | Customs tariff goods number | 84833032 | Construction | Pillow block |
---|---|---|---|---|---|
Number of fixing holes | 2 | Customs tariff weight unit | kg | Hole shape | tapered|cylindrical |
Unit material (Details) | Gray cast iron | Model | Semi-circular with long base | Model series | SNV..-F-L |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is FAG Pillow Block Housing, Gray Cast Iron, Long Base, Type SNV..- F-L, part number 0625446910000.
You can find the detail information about specifications and dimensions on part number 0625446910000.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
Mounting Height H(mm)
Customs tariff weight(kg)
Center hole distance J(mm)
End cover
Unit width A(mm)
N1(mm)
Unit length L(mm)
A1(mm)
Base height to shaft center H1/L1(mm)
suitable bearings
g3(mm)
Screw size for mounting hole G
Width/diameter of fixing hole N(mm)
Unit base height H2(mm)
Bearing seat Da(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0625377090000 |
0625379200000 |
0625387050000 |
0625466350000 |
0625474450000 |
0625478010000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Mounting Height H (mm) | Customs tariff weight (kg) | Center hole distance J (mm) | End cover | Unit width A (mm) | N1 (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | suitable bearings | g3 (mm) | Screw size for mounting hole G | Width/diameter of fixing hole N (mm) | Unit base height H2 (mm) | Bearing seat Da (mm) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.91 € | 1 | 5 Days | 22.225 - 35 | 97 | 2.207 | 150 | DKV072 | 80 | 20 | 185 | 52 | 50 | 1207-K-TVH-C3|1207-TVH|1306-TVH|20207-K-TVPB-C3|20207-TVP|20306-TVP|21306-E1-TVPB|2207-K-TVH-C3|2207-TVH|22207-E1|22207-E1-K|2306-TVH|1306-K-TVH-C3|2306-K-TVH-C3 | 10.5 | M12 | 15 | 22 | 72 | SNV072-F-L | |||
59.75 € | 1 | 5 Days | 28.575 - 40 | 112 | 2.918 | 170 | DKV080 | 85 | 20 | 205 | 60 | 60 | 1208-TVH|1307-TVH|20208-TVP|20307-TVP|21307-E1-TVPB|2208-TVH|22208-E1|2307-TVH|1208-K-TV-C3|20208-K-TVP-C3|2208-K-TVH-C3|22208-E1-K|1307-K-TVH-C3|21307-E1-K-TVPB|2307-K-TVH-C3 | 10.5 | M12 | 15 | 25 | 80 | SNV080-F-L | |||
65.29 € | 1 | Quote | 36.513 - 45 | 114 | 2.893 | 170 | DKV085 | 87 | 20 | 205 | 60 | 60 | 1209-TVH|20209-TVP|2209-TVH|22209-E1|1209-K-TVH-C3|20209-K-TVP-C3|2209-K-TVH-C3|22209-E1-K | 12.5 | M12 | 15 | 25 | 85 | SNV085-F-L | |||
203.63 € | 1 | 5 Days | 61.913 - 90 | 201 | 13.416 | 290 | DKV160 | 145 | 27 | 345 | 100 | 100 | 1218-TVH|20218-MB|2218-TVH|22218-E1|23218-E1|1315-M|20315-MB|21315-E1|22315-E1|2315-M|1218-K-TVH-C3|20218-K-MB-C3|2218-K-TVH-C3|22218-E1-K|23218-E1-K-TVPB|1315-K-M-C3|21315-E1-K|22315-E1-K|2315-K-M-C3 | 15 | M20 | 22 | 35 | 160 | SNV160-F-L | |||
264.78 € | 1 | 5 Days | 74.613 - 100 | 223 | 18.494 | 320 | DKV180 | 160 | 32 | 380 | 110 | 112 | 1220-M|20220-MB|2220-M|22220-E1|23220-E1-TVPB|1317-M|20317-MB|21317-E1|22317-E1|2317-M|1220-K-M-C3|20220-K-MB-C3|2220-K-M-C3|22220-E1-K|23220-E1-K-TVPB|1317-K-M-C3|21317-E1-K|22317-E1-K|2317-K-M-C3 | 16 | M24 | 26 | 40 | 180 | SNV180-F-L | |||
342.42 € | 1 | 5 Days | 79.375 - 90 | 229 | 20.767 | 320 | DKV160 | 155 | 32 | 380 | 110 | 112 | 1318-M|20318-MB|21318-E1|22318-E1|2318-M|1318-K-M-C3|20318-K-MB-C3|21318-E1-K|22318-E1-K|2318-K-M-C3 | 15 | M24 | 26 | 40 | 190 | SNV190-F-L |