INA Four-Bolt Square Flange Units, Gray Cast Iron, Centering Piece, Grub Screws in the Inner Ring, R Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0009340380000
0009407630000
0009425100000
0009448070000
0009450800000
0009469740000
0009470080000
0009490860000
0009504160000
0009504590000
0009640180000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Housing Customs tariff weight
(kg)
S
(mm)
Unit height H
(mm)
Unit code Unit width A
(mm)
Pitch circle J
(mm)
A1
(mm)
Bearing code Protection cap A2
(mm)
U
(mm)
B
(mm)
Width/diameter of fixing hole N
(mm)
Z
(mm)
Product code

-

1 5 Days 503500023200ME102.143165GG.ME10-N2513513GYE50-KRR-BKASK10131.651.614110RMEY50-XL-N

-

1 5 Days 453250020400ME091.882155GG.ME09-N2513012GYE45-KRR-B-228.249.214105RMEY45-XL

-

1 5 Days 403250019800ME081.612145GG.ME08-N2312011.5GYE40-KRR-BKASK08129.249.211.5100RMEY40-XL-N

-

1 5 Days 20128006600ME040.52100GG.ME04-N17788GYE20-KRR-BKASK04216.331962RMEY20-XL-N

-

1 5 Days 301950011300ME060.962125GG.ME04-N20.51009.5GYE20-KRR-BKASK06220.238.111.580RMEY30-XL-N

-

1 5 Days 352550015300ME071.212135GG.ME07-N20.511010GYE35-KRR-BKASK07124.442.911.590RMEY35-XL-N

-

1 5 Days 25140007800ME050.752115GG.ME05-N19909GYE25-KRR-BKASK052.517.334.1970RMEY25-XL-N

-

1 5 Days 605200036000ME123.713195GG.ME12-N2916016GYE60-KRR-BKASK12138.765.118135RMEY60-XL-N

-

1 5 Days 706200044000GG.ME144.856215GG.ME014-N3217718GYE70-KRR-B--44.474.618150RMEY70-XL

-

1 5 Days 554350029000ME113.263185GG.ME11-N27.515015GYE55-KRR-B--33.455.618125RMEY55-XL

-

1 5 Days 807200054000ME165.286220GG.ME16-N3118418GYE80-KRR-B--251.382.618160RMEY80-XL

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Grub screw Number of fixing holes 4 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model round
Model series RMEY.. Thread M6 Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support