INA Two-Bolt Square Flange Units, Gray Cast Iron, Grub Screws in the Inner Ring, R Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008585790000
0008585870000
0008645440000
0008645600000
0008687790000
0008687870000
0008756190000
0009503510000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Housing Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Bearing code Protection cap A2
(mm)
U
(mm)
B
(mm)
V
(mm)
Width/diameter of fixing hole N
(mm)
Product code

-

1 5 Days 20128006600CJT040.4211290GG.CJT04-N286110GYE20-KRR-BKASK041937.3316111.5RCJTY20-XL-N

-

1 5 Days 25140007800CJT050.5812499GG.CJT05-N26.57011GYE25-KRR-BKASK051938.834.17011.5RCJTY25-XL-N

-

1 5 Days 403250019800CJT081.57172143.5GG.CJT08-N34.510513GYE40-KRR-BKASK082454.249.210514RCJTY40-XL-N

-

1 5 Days 503500023200CJT102190157GG.CJT10-N3911613GYE50-KRR-BKASK102860.651.611618RCJTY50-XL-N

-

1 5 Days 301950011300CJT060.83142116.5GG.CJT06-N298012GYE30-KRR-BKASK062042.238.18011.5RCJTY30-XL-N

-

1 5 Days 352550015300CJT071.12155130GG.CJT07-N30.59212.5GYE35-KRR-BKASK072146.442.99214RCJTY35-XL-N

-

1 5 Days 453250020400CJT091.8180148.5GG.CJT09-N3511113GYE45-KRR-B-2454.249.211114RCJTY45-XL

-

1 5 Days 605200036000CJT123.46238202GG.CJT12-N4823818GYE60-KRR-BKASK123473.765.113818RCJTY60-XL-N

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Grub screw Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model oval
Model series RCJTY.. Thread M6 Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support