Configure
  • [M] Diameter (Screw Thread) Nominal
  • [L] Length(mm)
  • [P] Pitch(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 5 working days

Hexagonal Captive Screw with Spring Washer(Part number list: 3 page)

Hexagonal Captive Screw with Spring Washer

Mouse over image to enlarge

Caution

  • Since it is made of stainless steel, it has excellent corrosion resistance, but it is not suitable for use in a chlorine environment or a salt environment such as near the coast.

Part number:

Still undefined. 125 possible part numbers found.
Quantity:

Outline drawing and specifications table

[M]Material: EN 1.4301 Equiv.
[H]Strength Class: A2-50

Specification Table

Part Number
XSETS6-20
XSETS8-25
M × PBolt BodySpring WasherFlat Washer
EToleranceATolerancee
(Approx.)
(a)
Max.
d1
(Max.)
D1t
3 × 0.52.0±0.15.50
−0.2
6.403.05.580.5
4 × 0.72.87.08.104.47.0100.8
5 × 0.83.5±0.158.09.205.48.512
6 × 1.04.010.011.506.911.5131.0
8 × 1.255.513.00
−0.25
15.008.414.5181.6
10 × 1.57.0±0.217.019.6010.417.522
12 × 1.758.019.00
−0.35
21.9012.520.5262.3
16 × 2.010.024.027.7016.526.5322.6
20 × 2.513.0±0.3530.00
−0.8
34.6021.033.8403.0
[ ! ](a) is the max length (reference) between head surface and the complete thread.
[ ! ] Since it is made of stainless steel, it has excellent corrosion resistance, but it is not suitable for use in a chlorine environment or a salt environment such as near the coast.
 
Part Number
TypeM−L
XSETS3-6
8
10
12
14
15
16
18
20
25
30
4− 6
8
10
12
14
15
16
18
20
25
30
35
40
50
5− 8
10
12
14
15
16
18
20
25
30
35
40
45
50
55
60
XSETS6−10
12
14
15
16
18
20
22
25
30
35
40
45
50
55
60
65
70
75
80
8−12
14
15
16
18
20
22
25
30
35
40
45
50
55
60
65
70
75
80
85
90
100
XSETS10-15
16
18
20
22
25
28
30
35
40
45
50
55
60
65
70
75
80
100
12-20
25
30
35
40
45
50
55
60
65
70
75
16-25
30
35
40
45
50
20-40
45
50
60
70

Part number list

Number of items

[M] Diameter (Screw Thread) Nominal

[L] Length

(mm)

[P] Pitch

(mm)

Minimum order quantity
20
-
2.5
1 pieces
20
-
2.5
1 pieces
20
-
2.5
1 pieces
20
60
2.5
1 pieces
20
70
2.5
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
17.47 €
( 20.79 € )
5 working days
18.13 €
( 21.57 € )
5 working days
18.95 €
( 22.55 € )
5 working days
20.34 €
( 24.20 € )
5 working days
21.77 €
( 25.91 € )
5 working days

More Information

Basic information

· [New Product]In response to many requests, M diameter (M3 to M20) of hex trim type has been added. * For details, see the specification table or PDF catalog.
·A spring washer and a flat washer are assembled into the hex bolts to prevent them from falling off.
·No need to insert washers, which makes it possible to improve work efficiency.

Caution

  • Since it is made of stainless steel, it has excellent corrosion resistance, but it is not suitable for use in a chlorine environment or a salt environment such as near the coast.