Configure
  • Inner Diameter d(φ)
  • Outer Diameter D(φ)
  • Width B (or T)(mm)
  • Basic Dynamic Load Rating(N)
  • Load Direction
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 5 working days

Angular contact ball bearings / double row / 33xx-BD2Z / gap seals on both sides / contact angle 30° / 33xx-BD2Z / similar to DIN 628-3 / FAG

Angular contact ball bearings / double row / 33xx-BD2Z / gap seals on both sides / contact angle 30° / 33xx-BD2Z / similar to DIN 628-3 / FAG

Click image to view enlarged image

  • Angular contact ball bearings / double row / 33xx-BD2Z / gap seals on both sides / contact angle 30° / 33xx-BD2Z / similar to DIN 628-3 / FAG
  • Angular contact ball bearings / double row / 33xx-BD2Z / gap seals on both sides / contact angle 30° / 33xx-BD2Z / similar to DIN 628-3 / FAG

Part number:

Still undefined. 32 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Inner Diameter d

(φ)

Outer Diameter D

(φ)

Width B (or T)

(mm)

Basic Dynamic Load Rating

(N)

Maximum Allowable Rotational Speed

(1/min)

Load Direction

Basic Load Rating Static Rating

(N)

Minimum order quantity
15
42
19
17000
13800
Radial
10400
1 pieces
17
47
22.2
22500
12400
Radial
13100
1 pieces

-

17
47
22.2
-
-
-
-
1 pieces
20
52
22.2
24600
11000
Radial
15900
1 pieces

-

20
52
22.2
-
-
-
-
1 pieces
20
52
22.2
24600
11000
Radial
15900
1 pieces

-

20
52
22.2
-
-
-
-
1 pieces
25
62
25.4
31500
9300
Radial
21000
1 pieces

-

25
62
25.4
-
-
-
-
1 pieces
25
62
25.4
31500
9300
Radial
21000
1 pieces

-

25
62
25.4
-
-
-
-
1 pieces
30
72
30.2
43000
7800
Radial
29500
1 pieces

-

30
72
30.2
-
-
-
-
1 pieces
30
72
30.2
43000
7800
Radial
29500
1 pieces
35
80
34.9
55000
6800
Radial
36500
1 pieces

-

35
80
34.9
-
-
-
-
1 pieces
35
80
34.9
55000
6800
Radial
36500
1 pieces

-

35
80
34.9
-
-
-
-
1 pieces
40
90
36.5
67000
6000
Radial
48500
1 pieces

-

40
90
36.5
-
-
-
-
1 pieces
40
90
36.5
67000
6000
Radial
48500
1 pieces

-

40
90
36.5
-
-
-
-
1 pieces
45
100
39.7
72000
5500
Radial
54000
1 pieces

-

45
100
39.7
-
-
-
-
1 pieces
50
110
44.4
93000
4900
Radial
70000
1 pieces

-

50
110
44.4
-
-
-
-
1 pieces
50
110
44.4
93000
4900
Radial
70000
1 pieces

-

50
110
44.4
-
-
-
-
1 pieces
55
120
49.2
116000
4350
Radial
88000
1 pieces

-

55
120
49.2
-
-
-
-
1 pieces
55
120
49.2
116000
4350
Radial
88000
1 pieces

-

55
120
49.2
-
-
-
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
35.17 €
( 41.85 € )
3 working days
37.51 €
( 44.64 € )
3 working days
41.17 €
( 48.99 € )
5 working days
56.90 €
( 67.71 € )
5 working days
56.90 €
( 67.71 € )
5 working days
39.75 €
( 47.30 € )
3 working days
43.65 €
( 51.94 € )
5 working days
59.80 €
( 71.16 € )
5 working days
59.80 €
( 71.16 € )
5 working days
47.51 €
( 56.54 € )
3 working days
52.15 €
( 62.06 € )
5 working days
69.28 €
( 82.44 € )
5 working days
69.28 €
( 82.44 € )
5 working days
56.85 €
( 67.65 € )
3 working days
72.80 €
( 86.63 € )
3 working days
72.80 €
( 86.63 € )
3 working days
66.28 €
( 78.87 € )
3 working days
72.76 €
( 86.58 € )
5 working days
101.60 €
( 120.90 € )
5 working days
101.60 €
( 120.90 € )
5 working days
92.03 €
( 109.52 € )
5 working days
92.03 €
( 109.52 € )
5 working days
104.43 €
( 124.27 € )
3 working days
104.43 €
( 124.27 € )
3 working days
157.73 €
( 187.70 € )
5 working days
157.73 €
( 187.70 € )
5 working days
141.75 €
( 168.68 € )
5 working days
129.11 €
( 153.64 € )
3 working days
187.25 €
( 222.83 € )
5 working days
187.25 €
( 222.83 € )
5 working days
160.42 €
( 190.90 € )
3 working days
176.13 €
( 209.59 € )
5 working days