Configure
  • Inner Diameter d(φ)
  • Outer Diameter D(φ)
  • Width B (or T)(mm)
  • RoHS Certificate
  • REACH Certificate
  • Customs tariff — weight
  • Customs tariff — weight unit
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 5 working days
    • Within 17 working days

Axial deep groove ball bearings / single direction / 523 / similar to DIN 711, ISO 104 / FAG

Part number:

Still undefined. 13 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Inner Diameter d

(φ)

Outer Diameter D

(φ)

Width B (or T)

(mm)

Maximum Allowable Rotational Speed

(1/min)

Basic Load Rating Dynamic Rating (Ca)

(N)

Basic Load Rating Static Rating(Coa)

(N)

RoHS Certificate

REACH Certificate

Customs tariff — weight

Customs tariff — weight unit

Minimum order quantity
20
52
34
6000
34500
55000
-
-
-
-
1 pieces
25
60
38
5700
35500
65000
-
-
-
-
1 pieces
30
68
44
4850
50000
89000
-
-
-
-
1 pieces
30
78
49
4250
61000
112000
-
-
-
-
1 pieces
35
85
52
3800
75000
140000
-
-
-
-
1 pieces
40
95
58
3550
82000
169000
-
-
-
-
1 pieces
45
105
64
3200
102000
207000
-
-
-
-
1 pieces
50
110
64
3150
101000
207000
-
-
-
-
1 pieces
55
125
72
2750
134000
290000
-
-
-
-
1 pieces
60
135
79
2480
163000
360000
-
-
-
-
1 pieces
65
140
79
2460
160000
360000
-
-
-
-
1 pieces
70
150
87
2260
186000
420000
Available
Available
6.43
kg
1 pieces
75
155
88
2240
193000
455000
Available
Available
6.6
kg
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
70.85 €
( 84.31 € )
5 working days
72.18 €
( 85.89 € )
5 working days
77.88 €
( 92.68 € )
5 working days
85.22 €
( 101.41 € )
3 working days
116.60 €
( 138.75 € )
5 working days
150.71 €
( 179.34 € )
3 working days
224.50 €
( 267.15 € )
5 working days
213.72 €
( 254.33 € )
3 working days
380.28 €
( 452.53 € )
3 working days
427.21 €
( 508.38 € )
5 working days
506.12 €
( 602.28 € )
17 working days
532.31 €
( 633.45 € )
3 working days
658.34 €
( 783.42 € )
3 working days