Configure
  • Stock
  • I.D. D(mm)
  • Allowable Tilt Angle α(deg)
  • Outer Diameter(mm)
  • Width(mm)
  • Type
  • CAD
  • Est. shipping days
    • All
    • Same-day shipping possible
    • Within 3 working days
    • Within 4 working days
    • Within 5 working days
  • Radial spherical plain bearings GE..-UK, maintenance-free, to DIN ISO 12 240-1

    Part number:

    Still undefined. 9 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    I.D. D

    (mm)

    Static load capacity radial

    (N)

    Basic Load Rating

    (kN)

    Allowable Tilt Angle α

    (deg)

    Outer Diameter

    (mm)

    Width

    (mm)

    Minimum order quantity
    6
    9000
    3.6
    13
    14
    6
    1 pieces
    8
    14600
    5.85
    15
    16
    8
    1 pieces
    10
    21600
    8.64
    12
    19
    9
    1 pieces
    12
    28400
    11.3
    11
    22
    10
    1 pieces
    15
    44600
    17.8
    8
    26
    12
    1 pieces
    17
    56300
    22.5
    10
    30
    14
    1 pieces
    20
    78300
    31.3
    9
    35
    16
    1 pieces
    25
    128000
    51.1
    7
    42
    20
    1 pieces
    30
    165000
    65.9
    6
    47
    22
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    15.62 €
    ( 18.59 € )
    Stock item: 1 working dayAvailable for same-day shipping
    15.40 €
    ( 18.33 € )
    5 working days
    11.63 €
    ( 13.84 € )
    3 working days
    12.25 €
    ( 14.58 € )
    3 working days
    12.78 €
    ( 15.21 € )
    3 working days
    18.38 €
    ( 21.87 € )
    4 working days
    16.38 €
    ( 19.49 € )
    3 working days
    28.19 €
    ( 33.55 € )
    3 working days
    33.85 €21.33 €
    ( 25.38 € )
    Stock item: 1 working dayAvailable for same-day shipping

    More Information

    Basic information

    [Specifications]
    ・I.D. D(mm): 6-30
    ・Outer Diameter(mm): 14-47
    ・Width(mm): 6-22
    ・DIN ISO 12 240-1