Configure
  • GTIN/EAN
  • Type
    • Est. shipping days
      • All
      • Within 4 working days
      • Within 12 working days
      • Within 17 working days

    Rod End Bearings, Spherical Bearings M Series

    Part number:

    Still undefined. 8 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    I.D. D

    (mm)

    Connection screw direction

    Outer diameter

    (mm)

    Width

    (mm)

    Thread type

    Weight

    (g)

    GTIN/EAN

    Minimum order quantity
    12
    Right Screw
    33
    16
    Male thread
    99.0
    7316577068927
    1 pieces
    16
    Left Screw
    43
    21
    Male thread
    210.0
    7316577001924
    1 pieces
    14
    -
    37
    19
    Female thread
    162.0
    7316577032546
    1 pieces
    20
    -
    51
    25
    Female thread
    403.0
    7316577291554
    1 pieces
    25
    -
    61
    31
    Female thread
    735.0
    7316577001979
    1 pieces
    8
    -
    25
    12
    Female thread
    50.0
    7316577043481
    1 pieces
    20
    -
    51
    25
    Female thread
    398.0
    7316577291585
    1 pieces
    30
    -
    71
    37
    Female thread
    1158.0
    7316570793789
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    39.22 €
    ( 46.67 € )
    12 working days
    64.77 €
    ( 77.08 € )
    17 working days
    55.73 €
    ( 66.32 € )
    17 working days
    90.77 €
    ( 108.02 € )
    17 working days
    113.07 €
    ( 134.55 € )
    4 working days
    27.85 €
    ( 33.14 € )
    17 working days
    83.37 €
    ( 99.21 € )
    4 working days
    195.75 €
    ( 232.94 € )
    17 working days